JAJSGT4C June 2014 – September 2021 TPS55340-Q1
PRODUCTION DATA
The following curves are characteristics of the SEPIC converter.
V(SW) = 10 V/div | IL(b) = 1 A/div |
VO (AC-coupled) = 50 mV/div | IL(a) = 1 A/div |
IO = 500 mA/div | VO (AC-coupled) = 200 mV/div | |
VI = 2 V/div | V(SW) = 20 V/div |
VO = 5 V/dvi | V(EN) = 2 V/div |