JAJSGT4C June 2014 – September 2021 TPS55340-Q1
PRODUCTION DATA
The TPS55340-Q1 device operates with input voltages above 2.9 V. The typical UVLO voltage (turning off) is 2.5 V and the TPS55340-Q1 device remains off at input voltages lower than that point. For the input voltages between the UVLO threshold and 2.9 V, the device attempts to operate, but the electrical specifications are not ensured.