JAJSGT4C June 2014 – September 2021 TPS55340-Q1
PRODUCTION DATA
Based on the minimum 4.7-µF ceramic recommended for the TPS55340-Q1 device, a 10-µF X7R input capacitor was used with an additional 0.1 µF placed close to the VIN pin and the GND pin. With an estimated 6-µF capacitance after voltage derating, the input ripple voltage is calculated to be 39.9 mV using Equation 51. The RMS current of the input capacitance is calculated to be 0.177 A using Equation 52.