JAJSHO9C december 2015 – may 2023 TPS65262-2
PRODUCTION DATA
The voltage on the SS1 pin controls the start-up of buck1 output. When the voltage on the SS1 pin is less than the internal 0.6-V reference, The TPS65262-2 regulates the internal feedback voltage to the voltage on the SS1 pin instead of 0.6 V, allowing VOUT to rise smoothly from 0 V to its regulated voltage without inrush current. The device has an internal pullup current source of 5 µA (typical) that charges an external soft-start capacitor to provide a linear ramping voltage at SS1 pin.
Buck1 soft-start time can be calculated approximately by Equation 4.
Buck2 and Buck3 have fixed 1-ms soft start time.