JAJSHO9C december 2015 – may 2023 TPS65262-2
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
INPUT SUPPLY VOLTAGE | ||||||
VIN | Input voltage range | 4.5 | 18 | V | ||
UVLO | VIN undervoltage lockout | VIN rising | 4 | 4.25 | 4.5 | V |
VIN falling | 3.5 | 3.75 | 4 | |||
Hysteresis | 500 | mV | ||||
IDDSDN | Shutdown supply current | EN1 = EN2 = EN3 = MODE = LEN1 = LEN2 = 0 V | 12 | µA | ||
IDDQ_NSW | Input quiescent current without buck1/2/3 switching | EN1 = EN2 = EN3 = 5V, FB1 = FB2 = FB3 = 0.8 V, LEN1 = LEN2 = 0 V | 790 | µA | ||
IDDQ_NSW1 | EN1 = 5 V, EN2 = EN3 = 0 V, FB1 = 0.8 V, LEN1 = LEN2 = 0 V | 340 | µA | |||
IDDQ_NSW2 | EN2 = 5 V, EN1 = EN3 = 0V, FB2 = 0.8 V, LEN1 = LEN2 = 0 V | 370 | µA | |||
IDDQ_NSW3 | EN3 = 5 V, EN1 = EN2 = 0 V, FB3 = 0.8 V, LEN1 = LEN2 = 0 V | 370 | µA | |||
IDDQ_LDO1 | LDO input quiescent current | EN1 = EN2 = EN3 = LEN2 = 0 V, LFB1 = 0.8 V, LEN1 = 5 V | 190 | µA | ||
IDDQ_LDO2 | EN1 = EN2 = EN3 = LEN1 = 0 V, LFB2 = 0.8 V, LEN2 = 5 V | 190 | µA | |||
V7V | V7V LDO output voltage | VIN1 = 12 V; V7V load current = 0 A | 6.0 | 6.3 | 6.6 | V |
IOCP_V7V | V7V LDO current limit | 175 | mA | |||
FEEDBACK VOLTAGE REFERENCE | ||||||
VFB | Feedback voltage | VCOMP = 1.2 V, TJ = 25°C | 0.595 | 0.6 | 0.605 | V |
VCOMP = 1.2 V, TJ = –40°C to 125°C | 0.594 | 0.6 | 0.606 | V | ||
VLINEREG_Buck | Line regulation-DC(1) | IOUT1 = 1.5 A, IOUT2 = 1 A, IOUT3 = 1 A, 5 V < VINx < 18 V | 0.002 | %/V | ||
VLOADREG_Buck | Load regulation-DC(1) | VIN = 12 V, IOUTx = (10-100%) × IOUTx_max | 0.02 | %/A | ||
BUCK1, BUCK2, BUCK3 | ||||||
VENXH | EN1/2/3 high level input voltage | 1.2 | 1.27 | V | ||
VENXL | EN1/2/3 low level input voltage | 1.0 | 1.15 | V | ||
IENX | EN1/2/3 pullup current | ENx = 1 V | 3.6 | µA | ||
IENX | EN1/2/3 pullup current | ENx = 1.5 V | 6.6 | µA | ||
IENhys | Hysteresis current | 3 | µA | |||
ISS1 | Buck1 soft start charging current | 4.3 | 5 | 6.1 | µA | |
TSS2/3 | Buck2/3 soft start time | 1 | ms | |||
TON_MIN | Minimum on time | 80 | 100 | ns | ||
Gm_EA1/2/3 | Error amplifier trans-conductance | –2 µA < ICOMPX < 2 µA | 300 | µS | ||
Gm_PS1/2/3 | COMP voltage to inductor current Gm(1) | ILX = 0.5 A | 7.4 | A/V | ||
ILIMIT1 | Buck1 peak inductor current limit | 4.2 | 5.1 | 6 | A | |
ILIMITSOURCE1 | Buck1 low-side source current limit | 4.4 | A | |||
ILIMITS1 | Buck1 low-side sink current limit | 1.3 | A | |||
ILIMIT2/3 | Buck2/3 peak inductor current limit | 1.8 | 2.4 | 3 | A | |
ILIMITSOURCE2/3 | Buck2/3 low-side source current limit | 1.75 | A | |||
ILIMITS2/3 | Buck2/3 low-side sink current limit | 1 | A | |||
tHiccup_wait | OC wait time(1) | 0.5 | ms | |||
tHiccup_re | Hiccup time before restart(1) | 14 | ms | |||
Rdson_HS1 | Buck1 High-side switch resistance | VIN1 = 12 V | 100 | mΩ | ||
Rdson_LS1 | Buck1 low-side switch resistance | VIN1 = 12 V | 65 | mΩ | ||
Rdson_HS2 | Buck2 High-side switch resistance | VIN1 = 12 V | 195 | mΩ | ||
Rdson_LS2 | Buck2 low-side switch resistance | VIN1 = 12 V | 145 | mΩ | ||
Rdson_HS3 | Buck3 High-side switch resistance | VIN1 = 12 V | 195 | mΩ | ||
Rdson_LS3 | Buck3 low-side switch resistance | VIN1 = 12 V | 145 | mΩ | ||
POWER GOOD, MODE, POWER SEQUENCE | ||||||
Vth_PG | Feedback voltage threshold | FBx undervoltage falling | 92.5% | VREF | ||
FBx undervoltage rising | 95% | |||||
FBx overvoltage rising | 107.5% | |||||
FBx overvoltage falling | 105% | |||||
tDEGLITCH(PG)_F | PGOOD falling edge deglitch time | 0.19 | ms | |||
tRDEGLITCH(PG)_R | PGOOD rising edge deglitch time | 1 | ms | |||
IPG | PGOOD pin leakage | 0.05 | µA | |||
VLOW_PG | PGOOD pin low voltage | ISINK = 1 mA | 0.4 | V | ||
VMODEH | MODE high level input voltage | 1.2 | 1.27 | V | ||
VMODEL | MODE low level input voltage | 1.0 | 1.15 | V | ||
IMODE | MODE pullup current | MODE = 1 V | 3.6 | µA | ||
IMODE | MODE pullup current | MODE = 1.5 V | 6.6 | µA | ||
LDO1 AND LDO2 | ||||||
VLENXH | LEN1, LEN2 high-level input voltage | 1.2 | 1.27 | V | ||
VLENXL | LEN1, LEN2 low-level input voltage | 1.0 | 1.15 | V | ||
ILENX | LEN1, LEN2 pullup current | LENx = 1 V | 3.6 | µA | ||
LENx = 1.5 V | 6.6 | |||||
VINLDO1 | LDO input voltage range | 1.3 | 18 | V | ||
VOUTLDO1 | LDO output voltage range | load current = 350 mA, VIN = 12 V | 1 | 5.5 | V | |
VLDOFB1 | LDO voltage reference | load current = 10 mA, VIN = 12 V | 0.593 | 0.6 | 0.607 | V |
Imax_LDO1 | LDO current limit | TJ = 25°C | 350 | 440 | 559 | mA |
Vdropout1 | LDO dropout voltage | IOUT = 20 mA | 12 | mV | ||
IOUT = 200 mA | 120 | mV | ||||
VLINEREG_LDO1 | LDO line regulation-DC(1) | VOUT = 1.8 V, IOUT = 10 mA, LVIN1 changes from 2 to 18 V | 0.002 | %/V | ||
VLOADREG_LDO1 | LDO load regulation-DC(1) | IOUT = 1 mA to 350 mA | 0.2 | %/A | ||
PSRRLDO1 | Ripple rejection(1) | Vin_LDO1 = 12 V, VOUT = 1.8 V, IOUT = 10 mA, ƒ = 10 kHz | 56 | dB | ||
VINLDO2 | LDO input voltage range | 1.3 | 18 | V | ||
VOUTLDO2 | LDO output voltage range | Load current = 150 mA, VIN = 12 V | 1 | 5.5 | V | |
VLDOFB2 | LDO voltage reference | Load current = 10 mA, VIN = 12 V | 0.593 | 0.6 | 0.607 | V |
Imax_LDO2 | LDO current limit | TJ = 25°C | 160 | 230 | 295 | mA |
Vdropout2 | LDO drop out voltage | IOUT = 10 mA | 12 | mV | ||
IOUT = 100 mA | 120 | mV | ||||
VLINEREG_LDO2 | LDO line regulation-DC(1) | VOUT = 1.8 V, IOUT = 10 mA, LVIN1 changes from 2 to 18 V | 0.002 | %/V | ||
VLOADREG_LDO2 | LDO load regulation-DC(1) | IOUT = 1 to 150 mA, VIN = 12 V | 0.2 | %/A | ||
PSRRLDO2 | Ripple rejection(1) | Vin_LDO2 = 12 V, VOUT = 1.8 V, IOUT = 10 mA, ƒ = 10 kHz | 56 | dB | ||
OSCILLATOR | ||||||
ƒSW | Switching frequency | 540 | 600 | 670 | kHz | |
THERMAL PROTECTION | ||||||
TTRIP_OTP | Thermal protection trip point(1) | Temperature rising | 160 | °C | ||
THYST_OTP | Hysteresis | 20 | °C |