JAJSSC7 December 2023 TPSI3100
ADVANCE INFORMATION
VARIANT | REF | COMPARATORS | LATCHED FAULT |
---|---|---|---|
TPSI3100 | 0.3 V | 1 fault, 1 alarm | No |
TPSI3103(5) | 1.2 V | ||
TPSI3100L | 0.3 V | Yes | |
TPSI3103L(5) | 1.2 V | ||
TPSI3110(5) | 0.3 V | 2 faults | No |
TPSI3113(5) | 1.2 V | ||
TPSI3110L(5) | 0.3 V | Yes | |
TPSI3113L(5) | 1.2 V | ||
TPSI3120(5) | 0.3 V | 2 alarms | N/A(2) |
TPSI3123(5) | 1.2 V | ||
TPSI3130(5) | 0.3 V | 1 fault(1), 1 alarm | No |
TPSI3133(5) | 1.2 V |