JAJSSC7 December 2023 TPSI3100
ADVANCE INFORMATION
VDE | UL |
---|---|
Plan to certify according to DIN EN IEC 60747-17 (VDE 0884-17) | Plan to certify under UL 1577 Component Recognition Program |
Basic insulation; Maximum transient isolation voltage, 4243 VPK; Maximum repetitive peak isolation voltage, 1414 VPK; Maximum surge isolation voltage, 5850 VPK | Single protection, 3000 VRMS |
Certificate planned | Certificate planned |