JAJSSC7 December 2023 TPSI3100
ADVANCE INFORMATION
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
POWER and DRIVER | ||||||
tLO_EN | Low time of EN. | VVDDH = steady state. | 5 | µs | ||
tHI_EN | High time of EN. | VVDDH = steady state. | 5 | µs | ||
tPER_EN | Period of EN. | VVDDH = steady state. | 10 | µs | ||
tLH_VDDH | Propagation delay time from VDDP rising to VDDH at 50% level. | EN = 0 V, VVDDP = 0 V → 5 V at 1 V/µs, VVDDH = 7.5 V. |
145 | µs | ||
tLH_VDRV | Propagation delay time from EN rising to VDRV at 90% level | VVDDP = 5 V, VVDDH steady state, EN = 0 V → 5 V, VVDRV = 13.5 V. |
3 | 4.5 | µs | |
tHL_VDRV | Propagation delay time from EN falling to VDRV at 10% level | VVDDP = 5 V, VVDDH steady state, EN = 5 V → 0 V, VVDRV = 1.5 V. |
2.5 | 3.0 | µs | |
tHL_VDRV_PD | Propagation delay time from VDDP falling to VDRV at 10% level. Timeout mechanism due to loss of power on primary supply. | EN = 5 V, VVDDP = 5 V → 0 V at -1 V/µs, VVDRV = 1.5 V. |
140 | 160 | µs | |
tHL_VDRV_CE | Propagation delay time from CE falling to VDRV at 10% level | VVDDP = 5 V, VVDDH steady state, EN = 5 V, CE= 5 V → 0 V, VVDRV = 1.5 V. |
3 | 4 | µs | |
tR_VDRV | VDRV rise time from EN rising to VDRV from 15% to 85% level | VVDDP = 5 V, VVDDH steady state, EN = 0 V → 5 V, VVDRV = 2.25 V to 12.75 V. |
10 | ns | ||
tF_VDRV | VDRV fall time from EN falling to VDRV from 85% to 15% level | VVDDP = x V, VVDDH steady state, EN = x V → 0 V, VVDRV = 12.75 V to 2.25 V. |
10 | ns | ||
tREC_VDRV(1) | Time VDRV remains low upon detection of a fault condition. | VVDDP = 5 V, VVDDH and VVDRV in steady state, EN = 5 V, FLTn_CMP positive-pulse of 3V, 50 µs pulse-width. Measure from FLTn_CMP going low (1.5 V) to VVDRV = 7.5 V. |
215 | 270 | µs | |
COMPARATORS | ||||||
tPD_CMP_VDRV_DIS | Propagation delay time, fault comparator output rising to VDRV asserted low. | EN = CE = VDDP RRESP ≤ 10 kΩ VUD = 100 mV VOD = 30 mV Measure VFLT_CMP crossing VREF to 50% VVDRV. |
340 | 400 | 460 | ns |
EN = CE = VDDP RRESP = 100 kΩ. VUD = 100 mV VOD = 30 mV Measure VFLT_CMP crossing VREF to 50% VVDRV. |
660 | 735 | 830 | ns | ||
EN = CE = VDDP RRESP = 300 kΩ. VUD = 100 mV VOD = 30 mV Measure VFLT_CMP crossing VREF to 50% VVDRV. |
1090 | 1395 | 1785 | ns | ||
EN = CE = VDDP RRESP = 500 kΩ. VUD = 100 mV VOD = 30 mV Measure VFLT_CMP crossing VREF to 50% VVDRV. |
1270 | 2130 | 2880 | ns | ||
tDEGLITCH_CMP_F | Fault comparator falling output de-glitch. | 4.2 | 5.7 | 8 | µs | |
tFLT_LATENCY | Delay from rising or falling event detected by fault comparator and indicated on FLT1 output. | EN = CE = VDDP RRESP = 500 kΩ. VUD = 100 mV VOD = 30 mV Measure VFLT1_CMP rising or falling and crossing VREF to 50% FLT1. |
30 | µs | ||
tALM_LATENCY | Delay from rising or falling event detected by alarm comparator and indicated on ALM1 output. | EN = CE = VDDP RRESP = 500 kΩ. VUD = 100 mV VOD = 30 mV Measure VALM1_CMP rising or falling and crossing VREF to 50% ALM1. |
30 | µs |