DLPU127 December   2023 DLP470NE , DLP480RE , DLP550HE , DLP550JE , DLP650LE , DLP650NE , DLP670RE , DLP780NE , DLP800RE , DLPC4430

 

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   Applications
  6.   6
  7. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
    5. 1.5 Other Items Needed for Operation
  8. 2Software
    1. 2.1 Connecting the DMD EVM to the DLPC4430EVM
    2. 2.2 Quick Start
      1. 2.2.1 Downloading the Software
      2. 2.2.2 Powering-up the DLPC4430EVM and Preparing for the DLPC4430EVM to be Programmed
      3. 2.2.3 Programming the DLPC4430EVM and Displaying a SPLASH Image
      4. 2.2.4 JTAG Flash Programming
      5. 2.2.5 Flash Device Parameters
      6. 2.2.6 Troubleshooting
  9. 3Hardware
    1. 3.1 Connections
      1. 3.1.1 DLPC4430EVM Connections
        1. 3.1.1.1 DLPC4430EVM Connectors
        2. 3.1.1.2 DLPC4430EVM Test Points
      2. 3.1.2 DLP780NEEVM/DLP800REEVM Connections
        1. 3.1.2.1 DLP780NEEVM/DLP800REEVM Connectors
        2. 3.1.2.2 DLP780NEEVM/DLP800REEVM Test Points
      3. 3.1.3 DLP470NEEVM/DLP480REEVM Connections
        1. 3.1.3.1 DLP470NEEVM/DLP480REEVM Connectors
        2. 3.1.3.2 DLP470NEEVM/DLP480REEVM Test Points
      4. 3.1.4 DLP550HEEVM/DLP550JEEVM/DLP650LEEVM Connections
        1. 3.1.4.1 DLP550HEEVM/DLP550JEEVM/DLP650LEEVM Connectors
        2. 3.1.4.2 DLP550HEEVM/DLP550JEEVM/DLP650LEEVM Test Points
      5. 3.1.5 DLP650NEEVM/DLP670REEVM Connections
        1. 3.1.5.1 DLP650NEEVM/DLP670REEVM Connectors
        2. 3.1.5.2 DLP650NEEVM/DLP670REEVM Test Points
    2. 3.2 Power Supply Requirements
      1. 3.2.1 External Power Supply Requirements
  10. 4Hardware Design Files
    1. 4.1 Schematics
    2. 4.2 PCB Layouts
    3. 4.3 Bill of Materials (BOM)
  11. 5Additional Information
    1. 5.1 If You Need Assistance
    2. 5.2 Caution Labels
    3.     Trademarks
  12. 6Related Documentation

Device Information

The DMD EVMs and DLPC4430EVM contain the electronics required to drive any DMD found in Table 4-5. The DLPC4430EVM offers several interface options for USB, I2C, and trigger inputs and outputs.

Table 1-1 DMD EVMs
DMD Covered Resolution EVM #
DLP780NE 1080p DLP073
DLP800RE WUXGA DLP098
DLP550HE SVGA DLP077
DLP550JE XGA DLP100
DLP650LE WXGA DLP101
DLP650NE 1080p DLP078
DLP670RE WUXGA DLP102
DLP470NE 1080p DLP079
DLP480RE WUXGA DLP103

The system block diagram Figure 2-6 details the functionality and control when using the DLP650NEEVM and DLPC4430EVM.

GUID-71192F2B-E1E3-4C4B-848A-C5A1CE959CE5-low.svg Figure 1-6 EVM System Block Diagram

The major components of the DLPC4430EVM are:

  • One DLPC4430 controller
  • Two DLPA100 power management and motor driver chips

The major components of the DLP780NEEVM and DLP800REEVM are:

  • DLP780NE 0.78-inch 1080p DMD or DLP800RE 0.8-inch WUXGA DMD
  • Connector designed to attach the to the DLPC4430EVM
  • DLPA300 used to generate the DMD's reset voltages

The major components of the DLP550HEEVM, DLP550JEEVM, and DLP650LEEVM are:

  • DLP550HE 0.55-inch SVGA DMD, DLP550JE 0.55-inch DMD, or DLP650LE 0.65-inch DMD
  • Connector designed to attach the to the DLPC4430EVM
  • DLPA200 used to generate the DMD's reset voltages

The major components of the DLP650NEEVM and DLP670REEVM are:

  • DLP650NE 0.65-inch 1080p DMD or DLP670RE 0.67-inch WUXGA DMD
  • Connector designed to attach the to the DLPC4430EVM
  • TPS65145 used to generate the DMD's reset voltages

The major components of the DLP470NEVM and DLP480REEVM are:

  • DLP470NE 0.47-inch 1080p DMD or DLP480RE 0.48-inch WUXGA DMD
  • Connector designed to attach the to the DLPC4430EVM
  • TPS65145 used to generate the DMD's reset voltages