DLPU127 December 2023 DLP470NE , DLP480RE , DLP550HE , DLP550JE , DLP650LE , DLP650NE , DLP670RE , DLP780NE , DLP800RE , DLPC4430
Before programming the DLPC4430EVM, make sure the DLPC44xx GUI and DMD firmware have both been downloaded to the PC. The DLPC44xx GUI allows for operation of the EVM and the DMD firmware is required according to DMD being utilized. If the DLP650NEEVM is being used, then the DLP650NE firmware is needed.
The DMD firmware and DLPC44xx GUI can be found under the Software Development tab of the product pages on TI.com. To get started, these are the product pages for the DLP780NE, DLP800RE, DLP470NE, DLP480RE, DLP550HE, DLP550JE, DLP650LE, DLP650NE, DLP670RE, and the DLPC4430.