9.3.1.2 Flexible Mode
(see Table 22, Table 23, and Table 24)
Enabling Internal Reference:
Method 1) To enable the internal reference, write the 32-bit serial command shown in Table 22. When performing a power cycle to reset the device, the internal reference is switched off (default mode). In the default mode, the internal reference is powered down until a valid write sequence is applied to power up the internal reference. If the internal reference is powered up, it automatically powers down when all DACs power down in any of the power-down modes (see the Power Down Modes section). The internal reference powers up automatically when any DAC is powered up.
Method 2) To always enable the internal reference, write the 32-bit serial command shown in Table 23. When the internal reference is always enabled, any power-down command to the DAC channels does not change the internal reference operating mode. When performing a power cycle to reset the device, the internal reference is switched off (default mode). In the default mode, the internal reference is powered down until a valid write sequence is applied to power up the internal reference. When the internal reference is powered up, it remains powered up, regardless of the state of the DACs.
Disabling Internal Reference:
To disable the internal reference, write the 32-bit serial command shown in Table 24. When performing a power cycle to reset the device, the internal reference is switched off (default mode).
When the internal reference is operated in Flexible mode, Static mode is disabled and does not work. To switch from Flexible mode to Static mode, use the command shown in Table 25.
Table 22. Write Sequence for Enabling Internal Reference (Flexible Mode)
(Internal Reference Powered On—09080000h)
DB31 |
|
DB27 |
|
DB23 |
|
DB19 |
|
|
|
|
|
|
|
|
|
|
|
|
DB4 |
|
DB0 |
0 |
X |
X |
X |
C3 |
C2 |
C1 |
C0 |
A3 |
A2 |
A1 |
A0 |
D15 |
D14 |
D13 |
D12 |
D11 |
D10 |
D9 |
D8 |
D7 |
D6 |
D5 |
D4 |
D3 |
D2 |
D1 |
D0 |
F3 |
F2 |
F1 |
F0 |
0 |
X |
X |
X |
1 |
0 |
0 |
1 |
X |
X |
X |
X |
1 |
0 |
0 |
X |
X |
X |
X |
X |
X |
X |
X |
X |
X |
X |
X |
X |
X |
X |
X |
X |
|-- Prefix Bits --| |
|- Control Bits -| |
| Address Bits | |
|-------------------------------------- Data Bits --------------------------------------| |
| Feature Bits | |
Table 23. Write Sequence for Enabling Internal Reference (Flexible Mode)
(Internal Reference Always Powered On—090A0000h)
DB31 |
|
DB27 |
|
DB23 |
|
DB19 |
|
|
|
|
|
|
|
|
|
|
|
|
DB4 |
|
DB0 |
0 |
X |
X |
X |
C3 |
C2 |
C1 |
C0 |
A3 |
A2 |
A1 |
A0 |
D15 |
D14 |
D13 |
D12 |
D11 |
D10 |
D9 |
D8 |
D7 |
D6 |
D5 |
D4 |
D3 |
D2 |
D1 |
D0 |
F3 |
F2 |
F1 |
F0 |
0 |
X |
X |
X |
1 |
0 |
0 |
1 |
X |
X |
X |
X |
1 |
0 |
1 |
X |
X |
X |
X |
X |
X |
X |
X |
X |
X |
X |
X |
X |
X |
X |
X |
X |
|-- Prefix Bits --| |
|- Control Bits -| |
| Address Bits | |
|-------------------------------------- Data Bits --------------------------------------| |
| Feature Bits | |
Table 24. Write Sequence for Disabling Internal Reference (Flexible Mode)
(Internal Reference Always Powered Down—090C0000h)
DB31 |
|
DB27 |
|
DB23 |
|
DB19 |
|
|
|
|
|
|
|
|
|
|
|
|
DB4 |
|
DB0 |
0 |
X |
X |
X |
C3 |
C2 |
C1 |
C0 |
A3 |
A2 |
A1 |
A0 |
D15 |
D14 |
D13 |
D12 |
D11 |
D10 |
D9 |
D8 |
D7 |
D6 |
D5 |
D4 |
D3 |
D2 |
D1 |
D0 |
F3 |
F2 |
F1 |
F0 |
0 |
X |
X |
X |
1 |
0 |
0 |
1 |
X |
X |
X |
X |
1 |
1 |
0 |
X |
X |
X |
X |
X |
X |
X |
X |
X |
X |
X |
X |
X |
X |
X |
X |
X |
|-- Prefix Bits --| |
|- Control Bits -| |
| Address Bits | |
|-------------------------------------- Data Bits --------------------------------------| |
| Feature Bits | |
Table 25. Write Sequence for Switching from Flexible Mode to Static Mode for Internal Reference
(Internal Reference Always Powered Down—09000000h)
DB31 |
|
DB27 |
|
DB23 |
|
DB19 |
|
|
|
|
|
|
|
|
|
|
|
|
DB4 |
|
DB0 |
0 |
X |
X |
X |
C3 |
C2 |
C1 |
C0 |
A3 |
A2 |
A1 |
A0 |
D15 |
D14 |
D13 |
D12 |
D11 |
D10 |
D9 |
D8 |
D7 |
D6 |
D5 |
D4 |
D3 |
D2 |
D1 |
D0 |
F3 |
F2 |
F1 |
F0 |
0 |
X |
X |
X |
1 |
0 |
0 |
1 |
X |
X |
X |
X |
0 |
0 |
0 |
X |
X |
X |
X |
X |
X |
X |
X |
X |
X |
X |
X |
X |
X |
X |
X |
X |
|-- Prefix Bits --| |
|- Control Bits -| |
| Address Bits | |
|-------------------------------------- Data Bits --------------------------------------| |
| Feature Bits | |