4 改訂履歴
Changes from E Revision (January 2014) to F Revision
- データシートをSDS標準に更新 Go
- Added External reference current grades and updated typ values Go
- Added Reference input impedance grades and updated typ values Go
- Changed IDD Normal mode, internal reference switched on, AVDD = 3.6V to 5.5V, VINH = AVDD and VINL = GND maximum value from 2.0mA to 2.5mAGo
Changes from D Revision (May 2012) to E Revision
- Changed bit value in last three rows of Power-Down Commands section in from '0' to '1'Go
Changes from C Revision (February 2011) to D Revision
- Changed Logic Input HIGH Voltage parameter test condition into two rowsGo
Changes from B Revision (November 2010) to C Revision
- Changed Output Voltage parameter min/max values from 2.4895 and 2.5005 to 2.4975 and 2.5025, respectivelyGo
- Changed Initial Accuracy parameter min/max values from –0.02 and 0.02 to –0.1 and 0.1, respectivelyGo
Changes from A Revision (April 2009) to B Revision
- Changed Logic Input LOW Voltage parameter maximum value from 0.8 to 0.3 × AVDDGo
- Changed Logic Input HIGH Voltage parameter minimum value from 1.8 to 0.7 × AVDDGo
- Updated Figure 122Go