JAJS398F January 2009 – April 2018 DAC7568 , DAC8168 , DAC8568
PRODUCTION DATA.
Typical 0.1Hz to 10Hz voltage noise can be seen in Figure 9, Internal Reference Noise. Additional filtering can be used to improve output noise levels, although care should be taken to ensure the output impedance does not degrade the ac performance. The output noise spectrum at VREFH/VREFOUT without any external components is depicted in Figure 8, Internal Reference Noise Density vs Frequency. A second noise density spectrum is also shown in Figure 8. This spectrum was obtained using a 4.8μF load capacitor at VREFH/VREFOUT for noise filtering. Internal reference noise impacts the DAC output noise; see the DAC Noise Performance section for more details.