JAJSGK9F December 2015 – May 2019 TDA2HF , TDA2HG , TDA2HV , TDA2LF , TDA2SA , TDA2SG , TDA2SX
PRODUCTION DATA.
CAUTION
The IO Timings provided in this section are only valid for some GPMC usage modes when the corresponding Virtual IO Timings or Manual IO Timings are configured as described in the tables found in this section.
Table 7-29 and Table 7-30 assume testing over the recommended operating conditions and electrical characteristic conditions below (see Figure 7-13, Figure 7-14, Figure 7-15, Figure 7-16, Figure 7-17, and Figure 7-18).
NO. | PARAMETER | DESCRIPTION | MIN | MAX | UNIT |
---|---|---|---|---|---|
FA5 | tacc(DAT) | Data Maximum Access Time (GPMC_FCLK cycles) | H (1) | cycles | |
FA20 | tacc1-pgmode(DAT) | Page Mode Successive Data Maximum Access Time (GPMC_FCLK cycles) | P (2) | cycles | |
FA21 | tacc2-pgmode(DAT) | Page Mode First Data Maximum Access Time (GPMC_FCLK cycles) | H (1) | cycles | |
- | tsu(DV-OEH) | Setup time, read gpmc_ad[15:0] valid before gpmc_oen_ren high | 1.9 | ns | |
- | th(OEH-DV) | Hold time, read gpmc_ad[15:0] valid after gpmc_oen_ren high | 1 | ns |
NO. | PARAMETER | DESCRIPTION | MIN | MAX | UNIT |
---|---|---|---|---|---|
- | tr(DO) | Rising time, gpmc_ad[15:0] output data | 0.447 | 4.067 | ns |
- | tf(DO) | Fallling time, gpmc_ad[15:0] output data | 0.43 | 4.463 | ns |
FA0 | tw(nBEV) | Pulse duration, gpmc_ben[1:0] valid time | N (1) | ns | |
FA1 | tw(nCSV) | Pulse duration, gpmc_cs[7:0] low | A (2) | ns | |
FA3 | td(nCSV-nADVIV) | Delay time, gpmc_cs[7:0] valid to gpmc_advn_ale invalid | B - 2 (3) | B + 4 (3) | ns |
FA4 | td(nCSV-nOEIV) | Delay time, gpmc_cs[7:0] valid to gpmc_oen_ren invalid (Single read) | C - 2 (4) | C + 4 (4) | ns |
FA9 | td(AV-nCSV) | Delay time, address bus valid to gpmc_cs[7:0] valid | J - 2 (5) | J + 4 (5) | ns |
FA10 | td(nBEV-nCSV) | Delay time, gpmc_ben[1:0] valid to gpmc_cs[7:0] valid | J - 2 (5) | J + 4 (5) | ns |
FA12 | td(nCSV-nADVV) | Delay time, gpmc_cs[7:0] valid to gpmc_advn_ale valid | K - 2 (6) | K + 4 (6) | ns |
FA13 | td(nCSV-nOEV) | Delay time, gpmc_cs[7:0] valid to gpmc_oen_ren valid | L - 2 (7) | L + 4 (7) | ns |
FA16 | tw(AIV) | Pulse duration, address invalid between 2 successive R/W accesses | G (8) | ns | |
FA18 | td(nCSV-nOEIV) | Delay time, gpmc_cs[7:0] valid to gpmc_oen_ren invalid (Burst read) | I - 2 (9) | I + 4 (9) | ns |
FA20 | tw(AV) | Pulse duration, address valid : 2nd, 3rd and 4th accesses | D (10) | ns | |
FA25 | td(nCSV-nWEV) | Delay time, gpmc_cs[7:0] valid to gpmc_wen valid | E - 2 (11) | E + 4 (11) | ns |
FA27 | td(nCSV-nWEIV) | Delay time, gpmc_cs[7:0] valid to gpmc_wen invalid | F - 2 (12) | F + 4 (12) | ns |
FA28 | td(nWEV-DV) | Delay time, gpmc_ wen valid to data bus valid | 2 | ns | |
FA29 | td(DV-nCSV) | Delay time, data bus valid to gpmc_cs[7:0] valid | J - 2 (5) | J + 4 (5) | ns |
FA37 | td(nOEV-AIV) | Delay time, gpmc_oen_ren valid to gpmc_ad[15:0] multiplexed address bus phase end | 2 | ns |