JAJSGK9F December 2015 – May 2019 TDA2HF , TDA2HG , TDA2HV , TDA2LF , TDA2SA , TDA2SG , TDA2SX
PRODUCTION DATA.
Figure 8-45 shows the data portion of the SATA interface schematic.
NOTE
AC coupling capacitors (C) are required on the receive and transmit data pairs. Table 8-19 shows the requirements for these capacitors.
PARAMETER | MIN | TYP | MAX | UNIT |
---|---|---|---|---|
SATA AC coupling capacitor value | 0.3 | 10 | 12 | nF |
SATA AC coupling capacitor package size | 0402 | 0603 | EIA(1)(2) |