JAJSGK9F December 2015 – May 2019 TDA2HF , TDA2HG , TDA2HV , TDA2LF , TDA2SA , TDA2SG , TDA2SX
PRODUCTION DATA.
NOTE
For more information, see Power, Reset, and Clock Management / PRCM Subsystem Environment / External Voltage Inputs section of the device TRM.
SIGNAL NAME | DESCRIPTION | TYPE | BALL |
---|---|---|---|
vdd | Core voltage domain supply | PWR | H13/ H14/ J17/ J18/ L7/ L8/ N10/ N13/ P11/ P12/ P13/ R11/ R16/ R19/ T13/ T16/ T19/ U8/ U9/ U13/ U16/ V8/ V16 |
vss | Ground | GND | A1/ A2/ A6/ A14/ A23/ A28/ B1/ D13/ D19/ E13/ E19/ F1/ F7/ G7/ G8/ G9/ H12/ J12/ J15/ J28/ K1/ K4/ K5/ K15/ K24/ K25/ L13/ L14/ M19/ N14/ N15/ N19/ N24/ N25/ P28/ R1/ R12/ R13/ R15/ R21/ T10/ T11/ T12/ T14/ T15/ T17/ T18/ T21/ U15/ U17/ U20/ U21/ V15/ V17/ W1/ W15/ W24/ W25/ W28/ AA8/ AA9/ AA10/ AA14/ AA15/ AA20/ AB14/ AB20/ AD1/ AD24/ AG1/ AH1/ AH2/ AH8/ AH20/ AH28 |
vdd_dspeve | DSP-EVE voltage domain supply | PWR | J13/ K10/ K11/ K12/ K13/ L10/ L11/ L12/ M10/ M11/ M12/ M13 |
vdd_iva | IVA voltage domain supply | PWR | U18/ U19/ V18/ V19 |
vdd_gpu | GPU voltage domain supply | PWR | U11/ U12/ V10/ V11/ V14/ W10/ W11/ W13 |
vdd_mpu | MPU voltage domain supply | PWR | K17/ K18/ L15/ L16/ L17/ L18/ L19/ M15/ M16/ M17/ M18/ N17/ N18/ P17/ P18/ R18 |
vdd_rtc | RTC voltage domain supply | PWR | AB15 |
vdda_usb1 | DPLL_USB and HS USB1 1.8V analog power supply | PWR | AA13 |
vssa_usb | HS USB1 and HS USB2 analog ground | GND | AB11/ AA11 |
vdda_usb2 | HS USB2 1.8V analog power supply | PWR | AB12 |
vdda33v_usb1 | HS USB1 3.3V analog power supply. If USB1 is not used, this pin can alternatively be connected to VSS if the following requirements are met:
- The usb1_dm/usb1_dp pins are left unconnected - The USB1 PHY is kept powered down |
PWR | AA12 |
vdda33v_usb2 | HS USB2 3.3V analog power supply. If USB2 is not used, this pin can alternatively be connected to VSS if the following requirements are met:
- The usb2_dm/usb2_dp pins are left unconnected - The USB2 PHY is kept powered down |
PWR | Y12 |
vdda_abe_per | DPLL_ABE, DPLL_PER, and PER HSDIVIDER analog power supply | PWR | M14 |
vdda_ddr | DPLL_DDR and DDR HSDIVIDER analog power supply | PWR | P16 |
vdda_debug | DPLL_DEBUG analog power supply | PWR | N11 |
vdda_dsp_eve | DPLL_DSP and DPLL_EVE analog power supply | PWR | N12 |
vdda_gmac_core | DPLL_CORE and CORE HSDIVIDER analog power supply | PWR | P15 |
vdda_gpu | DPLL_GPU analog power supply | PWR | R14 |
vdda_hdmi | PLL_HDMI and HDMI analog power supply | PWR | Y17 |
vssa_hdmi | DPLL_HDMI and HDMI PHY analog ground | GND | AE19/ AD19 |
vdda_iva | DPLL_IVA analog power supply | PWR | R17 |
vdda_pcie | DPLL_PCIe_REF and PCIe analog power supply | PWR | W14 |
vssa_pcie | PCIe analog ground | GND | AE13/ AD13 |
vdda_pcie0 | PCIe ch0 RX/TX analog power supply | PWR | AA17 |
vdda_pcie1 | PCIe ch1 RX/TX analog power supply | PWR | AA16 |
vdda_sata | DPLL_SATA and SATA RX/TX analog power supply | PWR | V13 |
vssa_sata | SATA analog ground | GND | AE10 |
vdda_usb3 | DPLL_USB_OTG_SS and USB3.0 RX/TX analog power supply | PWR | W12 |
vssa_usb3 | DPLL_USB and USB3.0 RX/TX analog ground | GND | AD10 |
vdda_video | DPLL_VIDEO1 and DPLL_VIDEO2 analog power supply | PWR | P14 |
vssa_video | DPLL_VIDEO1 and DPLL_VIDEO2 analog ground | GND | U14 |
vdds_mlbp | MLBP IO power supply | PWR | AA7/ Y7 |
vdda_mpu | DPLL_MPU analog power supply | PWR | N16 |
vdda_osc | HFOSC analog power supply | PWR | AE16/ AD16 |
vssa_osc0 | OSC0 analog ground | GND | AF15 |
vssa_osc1 | OSC1 analog ground | GND | AC14 |
vdda_rtc | RTC bias and RTC LFOSC analog power supply | PWR | AB13 |
vdds18v | 1.8V power supply | PWR | W17/ W18/ V21/ V22/ T8/ R8/ P8/ N8/ M8/ M9/ H17/ G18 |
vdds18v_ddr1 | DDR1 bias power supply | PWR | AA18/ AA19/ Y21/ W21 |
vdds18v_ddr2 | DDR2 bias power supply | PWR | P20/ P21/ N21/ J21/ J22 |
vdds_ddr2 | DDR2 power supply (1.8V for DDR2 mode/ 1.5V for DDR3 mode / 1.35V for DDR3L mode) | PWR | T24/ T25/ M20/ M21/ L20/ L21/ J27/ H20/ H21/ H22/ G22/ G23/ E24 |
vdds_ddr1 | DDR1 power supply (1.8V for DDR2 mode/ 1.5V for DDR3 mode / 1.35V for DDR3L mode) | PWR | AH27/ AG20/ AG28/ AD26/ AC22/ AB21/ AB22/ AB24/ AB25/ AA21/ AA22/ W16/ W27 |
vddshv5 | Dual Voltage (1.8V or 3.3V) power supply for the RTC Power Group pins | PWR | V12 |
vddshv1 | Dual Voltage (1.8V or 3.3V) power supply for the VIN2 Power Group pins | PWR | H8/ H9/ G4/ G5/ E3/ E5 |
vddshv10 | Dual Voltage (1.8V or 3.3V) power supply for the GPMC Power Group pins | PWR | T4/ T5/ R7/ R10/ P10/ N4/ N5 |
vddshv11 | Dual Voltage (1.8V or 3.3V) power supply for the MMC2 Power Group pins | PWR | K8/J8 |
vddshv2 | Dual Voltage (1.8V or 3.3V) power supply for the VOUT Power Group pins | PWR | H10/ H11/ E10/ D10/ B6 |
vddshv3 | Dual Voltage (1.8V or 3.3V) power supply for the GENERAL Power Group pins | PWR | H15/ H16/ H18/ H19/ G15/ E16/ E22/ D16/ D22/ B23 |
vddshv4 | Dual Voltage (1.8V or 3.3V) power supply for the MMC4 Power Group pins | PWR | C24 |
vddshv6 | Dual Voltage (1.8V or 3.3V) power supply for the VIN1 Power Group pins | PWR | AF5/ AE7/ AD5/ AD7 |
vddshv7 | Dual Voltage (1.8V or 3.3V) power supply for the WIFI Power Group pins | PWR | AB6/ AB7 |
vddshv8 | Dual Voltage (1.8V or 3.3V) power supply for the MMC1 Power Group pins | PWR | Y8/ W8 |
vddshv9 | Dual Voltage (1.8V or 3.3V) power supply for the RGMII Power Group pins | PWR | W4/ W5/ U10 |
cap_vddram_dspeve2(1) | External capacitor connection for the DSP-EVE SRAM array ldo2 output | CAP | J9 |
cap_vddram_dspeve1(1) | External capacitor connection for the DSP-EVE SRAM array ldo1 output | CAP | J10 |
cap_vbbldo_mpu(1) | External capacitor connection for the MPU vbb ldo output | CAP | J16 |
cap_vddram_core2(1) | External capacitor connection for the Core SRAM array ldo2 output | CAP | J19 |
cap_vbbldo_dspeve(1) | External capacitor connection for the DSP-EVE vbb ldo output | CAP | K9 |
cap_vddram_mpu1(1) | External capacitor connection for the MPU SRAM array ldo1 output | CAP | K16 |
cap_vddram_mpu2(1) | External capacitor connection for the MPU SRAM array ldo2 output | CAP | K19 |
cap_vddram_core1(1) | External capacitor connection for the Core SRAM array ldo1 output | CAP | L9 |
cap_vddram_core4(1) | External capacitor connection for the Core SRAM array ldo4 output | CAP | P19 |
cap_vbbldo_iva(1) | External capacitor connection for the IVA vbb ldo output | CAP | R20 |
cap_vddram_iva(1) | External capacitor connection for the IVA SRAM array ldo output | CAP | T20 |
cap_vddram_gpu(1) | External capacitor connection for the GPU SRAM array ldo output | CAP | Y13 |
cap_vbbldo_gpu(1) | External capacitor connection for the GPU vbb ldo output | CAP | Y14 |
cap_vddram_core3(1) | External capacitor connection for the Core SRAM array ldo3 output | CAP | Y15 |
cap_vddram_core5(1) | External capacitor connection for the Core SRAM array ldo5 output | CAP | Y16 |