JAJSGV7D April 2019 – January 2024 TAS2563
PRODUCTION DATA
MSBs of SAR ADC PVDD conversion.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
PVDD_CNV_DSP[9:2] | |||||||
R-0h |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-0 | PVDD_CNV_DSP[9:2] | R | 0h | Returns SAR ADC PVDD conversion MSBs. |