JAJSGV7D April 2019 – January 2024 TAS2563
PRODUCTION DATA
Each digital input and IO has an optional weak pull down to prevent the pin from floating. Pull downs are not enabled during HW shutdown.
REGISTER BIT | DESCRIPTION | BIT VALUE | STATE |
---|---|---|---|
DIN_PD[0] | Weak pull down for SBCLK. |
| Disabled (default) |
| Enabled | ||
DIN_PD[1] | Weak pull down for FSYNC. |
| Disabled (default) |
| Enabled | ||
DIN_PD[2] | Weak pull down for SDIN. |
| Disabled (default) |
| Enabled | ||
DIN_PD[3] | Weak pull down for SDOUT. |
| Disabled (default) |
| Enabled | ||
DIN_PD[4] | Weak pull down forAD0. |
| Disabled (default) |
| Enabled | ||
DIN_PD[5] | Weak pull down for AD1. |
| Disabled(default) |
| Enabled | ||
DIN_PD[7] | Weak pull down for GPIO. |
| Disabled |
| Enabled (default) |