JAJSGV7D April 2019 – January 2024 TAS2563
PRODUCTION DATA
Returns I2C checksum.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
I2C_CKSUM[7:0] | |||||||
RW-0h |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-0 | I2C_CKSUM[7:0] | RW | 0h | Returns I2C checksum. Writing to this register will reset the checksum to the written value. This register is updated on writes to other registers on all books and pages. |