JAJSGV7D April 2019 – January 2024 TAS2563
PRODUCTION DATA
Sets BOP infinite hold clear, infinite hold enable, mute on brown out and enable.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
Reserved | BOSD_EN | BOP_HLD_CLR | BOP_INF_HLD | BOP_MUTE | BOP_EN | ||
R-0h | RW-0h | RW-0h | RW-0h | RW-0h | RW-1h |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-5 | Reserved | R | 0h | Reserved |
4 | BOSD_EN | RW | 0h | Brown out prevention enable. 0b = Disabled 1b = Enabled |
3 | BOP_HLD_CLR | RW | 0h | BOP infinite hold clear (self clearing). 0b = Don't clear 1b = Clear |
2 | BOP_INF_HLD | RW | 0h | Infinite hold on brown out event. 0b = Use BOP_HLD_TM after brown out event 1b = Don't release until BOP_HLD_CLR is asserted high |
1 | BOP_MUTE | RW | 0h | Mute on brown out event. 0b = Don't mute 1b = Mute followed by device shutdown |
0 | BOP_EN | RW | 1h | Brown out prevention enable. 0b = Disabled 1b = Enabled |