JAJSGV7D April 2019 – January 2024 TAS2563
PRODUCTION DATA
Sets TDM RX left and right time slots.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RX_SLOT_R[3:0] | RX_SLOT_L[3:0] | ||||||
RW-1h | RW-0h |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-4 | RX_SLOT_R[3:0] | RW | 1h | TDM RX Right Channel Time Slot. |
3-0 | RX_SLOT_L[3:0] | RW | 0h | TDM RX Left Channel Time Slot. |