JAJSHX5F October   2010  – September 2019 ADS1118

PRODUCTION DATA.  

  1. 特長
  2. アプリケーション
  3. 概要
    1.     Device Images
      1.      K タイプの熱電対測定 内蔵温度センサによる冷接点補償
  4. 改訂履歴
  5. 概要(続き)
  6. Device Comparison Table
  7. Pin Configuration and Functions
    1.     Pin Functions
  8. Specifications
    1. 8.1 Absolute Maximum Ratings
    2. 8.2 ESD Ratings
    3. 8.3 Recommended Operating Conditions
    4. 8.4 Thermal Information
    5. 8.5 Electrical Characteristics
    6. 8.6 Timing Requirements: Serial Interface
    7. 8.7 Switching Characteristics: Serial Interface
    8. 8.8 Typical Characteristics
  9. Parameter Measurement Information
    1. 9.1 Noise Performance
  10. 10Detailed Description
    1. 10.1 Overview
    2. 10.2 Functional Block Diagram
    3. 10.3 Feature Description
      1. 10.3.1 Multiplexer
      2. 10.3.2 Analog Inputs
      3. 10.3.3 Full-Scale Range (FSR) and LSB Size
      4. 10.3.4 Voltage Reference
      5. 10.3.5 Oscillator
      6. 10.3.6 Temperature Sensor
        1. 10.3.6.1 Converting from Temperature to Digital Codes
        2. 10.3.6.2 Converting from Digital Codes to Temperature
    4. 10.4 Device Functional Modes
      1. 10.4.1 Reset and Power Up
      2. 10.4.2 Operating Modes
        1. 10.4.2.1 Single-Shot Mode and Power-Down
        2. 10.4.2.2 Continuous-Conversion Mode
      3. 10.4.3 Duty Cycling for Low Power
    5. 10.5 Programming
      1. 10.5.1 Serial Interface
      2. 10.5.2 Chip Select (CS)
      3. 10.5.3 Serial Clock (SCLK)
      4. 10.5.4 Data Input (DIN)
      5. 10.5.5 Data Output and Data Ready (DOUT/DRDY)
      6. 10.5.6 Data Format
      7. 10.5.7 Data Retrieval
        1. 10.5.7.1 32-Bit Data Transmission Cycle
        2. 10.5.7.2 16-Bit Data Transmission Cycle
    6. 10.6 Register Maps
      1. 10.6.1 Conversion Register [reset = 0000h]
        1. Table 6. Conversion Register Field Descriptions
      2. 10.6.2 Config Register [reset = 058Bh]
        1. Table 7. Config Register Field Descriptions
  11. 11Application and Implementation
    1. 11.1 Application Information
      1. 11.1.1 Serial Interface Connections
      2. 11.1.2 GPIO Ports for Communication
      3. 11.1.3 Analog Input Filtering
      4. 11.1.4 Single-Ended Inputs
      5. 11.1.5 Connecting Multiple Devices
      6. 11.1.6 Pseudo Code Example
    2. 11.2 Typical Application
      1. 11.2.1 Design Requirements
      2. 11.2.2 Detailed Design Procedure
      3. 11.2.3 Application Curves
  12. 12Power Supply Recommendations
    1. 12.1 Power-Supply Sequencing
    2. 12.2 Power-Supply Decoupling
  13. 13Layout
    1. 13.1 Layout Guidelines
    2. 13.2 Layout Example
  14. 14デバイスおよびドキュメントのサポート
    1. 14.1 ドキュメントのサポート
      1. 14.1.1 関連資料
    2. 14.2 ドキュメントの更新通知を受け取る方法
    3. 14.3 コミュニティ・リソース
    4. 14.4 商標
    5. 14.5 静電気放電に関する注意事項
    6. 14.6 Glossary
  15. 15メカニカル、パッケージ、および注文情報

Layout Guidelines

TI recommends employing best design practices when laying out a printed-circuit-board (PCB) for both analog and digital components. This recommendation generally means that the layout separates analog components [such as ADCs, amplifiers, references, digital-to-analog converters (DACs), and analog MUXs] from digital components [such as microcontrollers, complex programmable logic devices (CPLDs), field-programmable gate arrays (FPGAs), radio frequency (RF) transceivers, universal serial bus (USB) transceivers, and switching regulators]. An example of good component placement is shown in Figure 55. Although Figure 55 provides a good example of component placement, the best placement for each application is unique to the geometries, components, and PCB fabrication capabilities employed. That is, there is no single layout that is perfect for every design and careful consideration must always be used when designing with any analog component.

ADS1118 ai_comp_plcmt_bas501.gifFigure 55. System Component Placement

The use of split analog and digital ground planes is not necessary for improved noise performance (although for thermal isolation this option is a worthwhile consideration). However, the use of a solid ground plane or ground fill in PCB areas with no components is essential for optimum performance. If the system being used employs a split digital and analog ground plane, TI generally recommends that the ground planes be connected together as close to the device as possible. A two-layer board is possible using common grounds for both analog and digital grounds. Additional layers can be added to simplify PCB trace routing. Ground fill may also reduce EMI and RFI issues.

TI also strongly recommends that digital components, especially RF portions, be kept as far as practically possible from analog circuitry in a given system. Additionally, minimize the distance that digital control traces run through analog areas and avoid placing these traces near sensitive analog components. Digital return currents usually flow through a ground path that is as close to the digital path as possible. If a solid ground connection to a plane is not available, these currents may find paths back to the source that interfere with analog performance. The implications that layout has on the temperature-sensing functions are much more significant than for ADC functions.

Supply pins must be bypassed to ground with a low-ESR ceramic capacitor. The optimum placement of the bypass capacitors is as close as possible to the supply pins. The ground-side connections of the bypass capacitors must be low-impedance connections for optimum performance. The supply current flows through the bypass capacitor terminal first and then to the supply pin to make the bypassing most effective.

Analog inputs with differential connections must have a capacitor placed differentially across the inputs. The differential capacitors must be of high quality. The best ceramic chip capacitors are C0G (NPO), which have stable properties and low noise characteristics. Thermally isolate a copper region around the thermocouple input connections to create a thermally-stable cold junction. Obtaining acceptable performance with alternate layout schemes is possible as long as the above guidelines are followed.