5 Revision History
Changes from February 7, 2018 to May 13, 2021 (from Revision * (Feb 2017) to Revision A (May 2021))
- 現行の TI 標準を反映してフォーマットと構成を更新Go
- WPA3 パーソナルと WPA3 エンタープライズをSection 1 に追加Go
- 「特長」セクションを変更Go
- WPA3 パーソナルと WPA3 エンタープライズをSection 3 に追加Go
- 「概要」セクションを変更Go
- 「機能ブロック図」セクションに機能ブロック図を追加Go
-
CC3120R のハードウェア概要のブロック図を追加Go
- Added Device Comparison sectionGo
- Changed Device Features Comparison tableGo
- Changed CC3120 SDK Plug-In linkGo
- Added NC = No internal connection note to the pinout diagram Go
- Changed Pin Attributes tableGo
- Deleted the pin number for GND_TAB Go
- Changed Connections for Unused Pins tableGo
- Changed the typical value for Hibernate from "4 µA" to "4.5 µA"Go
- Deleted the + sign from the typical values in the WLAN Transmitter Characteristics tableGo
- Added the table note "Power of 802.11b rates are reduced to meet ETSI requirements" to the WLAN Transmitter Characteristics tableGo
- Added Reset Requirement table Go
- Changed from "200-mS" to 200-ms" in the Device Reset section Go
- Changed from "pin 32" to "pin 52" in the second list item of the Device Reset section Go
- Changed the Host SPI Interface Timing diagramGo
- Changed the parameter numbers in the Host SPI Interface Timing Parameters table Go
- Changed Flash SPI Interface Timing diagramGo
- Changed the parameter numbers in the Flash SPI Interface Timing Parameters table Go
- Added WPA3 Personal and WPA3 Enterprise to Section 9
Go
- Added WPA3 Personal and WPA3 Enterprise to Section 9.1.1
Go
- Added WPA3 personal and enterprise to Table 9-1
Go
- Added "The typical battery drain in this mode is 4.5 µA" to the Hibernate sectionGo
- Added "The typical battery drain in this mode is 1 µA" to the Shutdown sectionGo
- Changed the table title from "Title" to "Recommended Flash Size" Go
- Changed the CC3120R Wide-Voltage Mode Application Circuit diagramGo
- Added R14 information to the Bill of Materials for CC3120R in Wide-Voltage Mode tableGo
- Changed the CC3120R Preregulated 1.85-V Mode Application
Circuit diagram Go
- Added R13 information to the Bill of Materials for CC3120R in
Preregulated, 1.85-V Mode tableGo
- Changed from "XTALM" to "XTAL_N" in the Clock Interfaces sectionGo
- Changed Tools and Software sectionGo
- Changed CC3120R Device NomenclaturefigureGo
- Changed Documentation Support sectionGo