JAJSMK4A February 2017 – May 2021 CC3120
PRODUCTION DATA
PARAMETER | TEST CONDITIONS(3) | MIN | TYP | MAX | UNIT |
---|---|---|---|---|---|
Maximum RMS output power measured at 1 dB from IEEE spectral mask or EVM | 1 DSSS | 18.0 | dBm | ||
2 DSSS | 18.0 | ||||
11 CCK | 18.3 | ||||
6 OFDM | 17.3 | ||||
9 OFDM | 17.3 | ||||
18 OFDM | 17.0 | ||||
36 OFDM | 16.0 | ||||
54 OFDM | 14.5 | ||||
MCS7 (MM) | 13.0 | ||||
Transmit center frequency accuracy | –25 | 25 | ppm |