JAJSMK4A February 2017 – May 2021 CC3120
PRODUCTION DATA
Table 6-1 shows the features supported across different CC3220 devices.
FEATURE | DEVICE | ||
---|---|---|---|
CC3220R | CC3220S | CC3220SF | |
On-Chip Application Memory | |||
RAM | 256KB | 256KB | 256KB |
Flash | – | – | 1MB |
Security Features | |||
Enhanced Application Level Security | – | File system security Secure key storage Software tamper detection Cloning protection Initial secure programming |
File system security Secure key storage Software tamper detection Cloning protection Initial secure programming |
Hardware Acceleration | Hardware Crypto Engines | Hardware Crypto Engines | Hardware Crypto Engines |
Additional Networking Security | Unique Device Identity Trusted Root-Certificate Catalog TI Root-of-Trust Public key |
Unique Device Identity Trusted Root-Certificate Catalog TI Root-of-Trust Public key |
Unique Device Identity Trusted Root-Certificate Catalog TI Root-of-Trust Public key |
Secure Boot | No | Yes | Yes |
Additional Features | |||
Standard | 802.11 b/g/n | ||
TCP/IP Stack | IPv4, IPv6 | ||
Package | 9 mm × 9 mm VQFN | ||
Sockets | 16 |