SBAA381A April 2019 – January 2024 TLV320ADC3140 , TLV320ADC5140 , TLV320ADC6140
All three decimation filter options are supported for 192 kHz operation.
Figure 3-4 shows the channel combinations supported for 192 kHz sample rate with linear phase decimation filter response when DRE or AGC is enabled. Figure 3-5 shows the combinations supported without AGC or DRE. Bi-quads, channel summers, and digital mixer are supported with the linear phase decimation filter option.
For the low latency (and ultra-low latency) decimation filter response option, a maximum of three channels are supported when AGC or DRE is disabled. Only one channel is supported when AGC or DRE is enabled. Bi-quads, channel summers, and digital mixer are not supported for this mode.