SBAA381A April 2019 – January 2024 TLV320ADC3140 , TLV320ADC5140 , TLV320ADC6140
The decimation filter processes the oversampled data from either the multi-bit delta-sigma modulator of the analog channels or the oversampled PDM stream from the digital microphones, and generates the output PCM samples at the FSYNC rate. The decimation filter option is selected by configuring the DECI_FILT, P0_R107_D[5:4] register bits. Table 2-1 shows the configuration register setting for the decimation filter mode selection for the record channel. It can be set to linear phase, low latency, or ultra-low latency.
P0_R107_D[5:4] : DECI_FILT[1:0] | DECIMATION FILTER MODE SELECTION |
---|---|
00 (default) | Linear phase decimation filters |
01 | Low-latency approximately linear phase decimation filters |
10 | Ultra-low latency decimation filters |
11 | Reserved |