SBAA381A April 2019 – January 2024 TLV320ADC3140 , TLV320ADC5140 , TLV320ADC6140
Analog channels include two additional processing blocks:
Only one of these blocks can be enabled at a time. These blocks are enabled by setting the DRE_AGC_SEL bit in DSP_CFG1 (P0_R108_D[3]) to 1. Table 2-3 shows the AGC_SEL definition.
P0_R106_D[3] : AGC_SEL[1:0] | AGC or DRE SELECTION |
---|---|
0 (default) | AGC is not selected (DRE is selected for TLV320ADC5140 and TLV320ADC6140). |
1 | AGC is selected (DRE is not selected). |