SBAA381A
April 2019 – January 2024
TLV320ADC3140
,
TLV320ADC5140
,
TLV320ADC6140
1
Abstract
Trademarks
1
Introduction
2
Processing Blocks of TLV320ADCx140/PCMx140-Q1
2.1
Decimation Filter Response
2.1.1
Supported Sample Rates
2.2
AGC or DRE
2.2.1
Supported Sample Rates
2.2.2
Channel Assignment
2.3
Channel Summer, Digital Mixer, and Bi-quads
3
Processing Blocks Supported for Different Sample Rates
3.1
8 kHz Sample Rate
3.2
16 kHz-48 kHz Sample Rate
3.3
96 kHz Sample Rate
3.4
192 kHz Sample Rate
3.5
384 kHz Sample Rate
3.6
768 kHz Sample Rate
4
Example Configurations
5
References
Revision History
Application Note
TLV320ADCx140/PCMx140-Q1 Sampling Rates and Programmable Processing Blocks Supported