SLAU900 November   2023

 

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   Applications
  6.   6
  7. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  8. 2Hardware
    1. 2.1 Hardware Setup
      1. 2.1.1 Electrostatic Discharge Caution
      2. 2.1.2 Power Configurations and Jumper Settings
      3. 2.1.3 Connecting the Hardware
    2. 2.2 Hardware Description
      1. 2.2.1 Signal Definitions
      2. 2.2.2 Optional Circuitry
  9. 3Software
    1. 3.1 Software Setup
      1. 3.1.1 Operating Systems
      2. 3.1.2 Software Installation
    2. 3.2 Software Description
      1. 3.2.1 Starting the Software
      2. 3.2.2 Software Features
        1. 3.2.2.1 High Level Configuration Page
          1. 3.2.2.1.1 Basic DAC Subpage
        2. 3.2.2.2 Low Level Configuration Page
  10. 4Hardware Design Files
    1. 4.1 Schematics
    2. 4.2 PCB Layout
    3. 4.3 Bill of Materials
  11. 5Additional Information
    1.     Trademarks

Bill of Materials

Table 4-1 AFE532A3WEVM Bill of Materials
DesignatorQuantityValueDescriptionPackage ReferencePart NumberManufacturer
!PCB11Printed Circuit BoardDC261Any
C2, C3, C530.1 µFCAP, CERM, 0.1 µF, 6.3 V, +/- 10%, X5R, 02010201GRM033R60J104KE19DMuRata
C4, C622.2 µFCAP, CERM, 2.2 µF, 6.3 V, +/- 20%, X5R, 02010201CL03A225MQ3CRNCSamsung Electro-Mechanics
C7, C8, C10, C12, C13, C14, C15, C1780.1 µFCAP, CERM, 0.1 µF, 25 V,+/- 10%, X7R, 04020402CC0402KRX7R8BB104Yageo
C9, C1624.7 µFCAP, CERM, 4.7 µF, 10 V, +/- 20%, X7R, 06030603GRM188Z71A475ME15DMuRata
C111100 pFCAP, CERM, 100 pF, 50 V, +/- 10%, X7R, 04020402885012205055Wurth Elektronik
C18, C19218 pFCAP, CERM, 18 pF, 50 V, +/- 5%, C0G/NP0, 0805080508055A180JAT2AAVX
C20, C21, C22, C2341 µFCAP, CERM, 1 µF, 16 V, +/- 10%, X7R, 06030603885012206052Wurth Elektronik
D1, D2, D3324 VPulseGuard ESD Suppressor, 24VDC, SMT0603 TVS DiodePGB1010603MRLittelfuse
H1, H2, H3, H44Machine Screw, Round, #4-40 x 1/4, Nylon, Philips panheadScrewNY PMS 440 0025 PHB&F Fastener Supply
H5, H6, H7, H84Standoff, Hex, 0.5"L #4-40 NylonStandoff1902CKeystone
J1, J2, J3, J4, J5, J6, J7, J8, J9, J10, J12, J14, J18, J2714Header, 100mil, 2x1, Gold, TH2x1 HeaderTSW-102-07-G-SSamtec
J111Receptacle, USB 2.0, Micro-USB Type B, R/A, SMTUSB-micro B USB 2.0, 0.65mm, 5 Pos, R/A, SMT10118194-0001LFFCI
J15, J16, J173Standard Banana Jack, Uninsulated, 5.5mmKeystone_575-4575-4Keystone
J20, J23, J25, J294Header, 100mil, 3x1, Gold, THPBC03SAANPBC03SAANSullins Connector Solutions
J221Header, 100mil, 8x2, Gold, THPBC08DAANPBC08DAANSullins Connector Solutions
J241Header, 100mil, 5x2, Gold, TH5x2 HeaderTSW-105-07-G-DSamtec
J26, J282Header, 2.54mm, 4x2, Gold, THHeader, 2.54mm, 4x2, THTSW-104-08-L-DSamtec
J321JUMPER2D3082-05Harwin
L11600 ΩFerrite Bead, 600 ohm @ 100 MHz, 1 A, 06030603782633601Wurth Elektronik
R1110.0 kΩRES, 10.0 kΩ, 1%, 0.1 W, 06030603RCG060310K0FKEAVishay Draloric
R2, R8210 kΩ10 kΩ ±1% 0.05W, 1/20W Chip Resistor 0201 (0603 Metric) - Thick Film0201RMCF0201FT10K0Stackpole
R3, R4, R5, R6, R1853.32 kΩRES, 3.32 kΩ, 1%, 0.1 W, 06030603RC0603FR-073K32LYageo
R7, R1224.99 Ω4.99 Ω ±1% 2W Chip Resistor 2512 (6432 Metric) Moisture Resistant Thick Film2512RHC2512FT4R99Stackpole Electronics Inc
R10, R11, R1730 ΩRES, 0 Ω, 0%, 0.25 W, AEC-Q200 Grade 0, 06030603RCS06030000Z0EAVishay-Dale
R19, R26, R29310.0 kΩRES, 10.0 kΩ, 1%, 0.063 W, AEC-Q200 Grade 0, 04020402RMCF0402FT10K0Stackpole Electronics Inc
R20112 kΩ12 kΩ ±1% 0.1W, 1/10W Chip Resistor 0402 (1005 Metric) Automotive AEC-Q200 Thick Film0402ERJ-2RKF1202XPanasonic ECG
R21, R22210 ΩRES, 10.0 Ω, 1%, 0.063 W, 04020402RK73H1ETTP10R0FKOA Speer
R231330 ΩRES, 330 Ω, 1%, 0.1 W, AEC-Q200 Grade 0, 04020402ERJ-2RKF3300XPanasonic
R24, R25, R27, R2843.30 kΩRES, 3.30 kΩ, 1%, 0.063 W, AEC-Q200 Grade 0, 04020402RK73H1ETTP3301FKOA Speer
R3011.00 MΩRES, 1.00 MΩ, 1%, 0.1 W, AEC-Q200 Grade 0, 06030603CRCW06031M00FKEAVishay-Dale
TP1, TP2, TP3, TP4, TP5, TP6, TP77Test Point, Compact, Black, THBlack Compact Testpoint5006Keystone Electronics
U1, U22AFE532A3YBHRDSBGA16AFE532A3YBHRTexas Instruments
U31Single, 5.5-V, 3-MHz high-output-current (150 mA) fast-shutdown (1 µs) operational amplifier 5-SC70 -40 to 125SC70-5OPA310IDCKRTexas Instruments
U51USB Bridge, USB to I²C/SPI USB 2.0 I²C, SPI 32-VQFN (5x5)VQFN32FT4222HQ-D-RFTDI
U614-Bit Fixed Direction Voltage-Level Translator with Schmitt- Trigger Inputs, and Tri-State Outputs, WQFN14WQFN14TXU0304BQATexas Instruments
U7, U82Voltage Level Translator Bidirectional 1 Circuit 2 Channel 24Mbps SM8SSOP8TCA9406DCTRTexas Instruments
U91500 mA LDO, DRV0006A (WSON-6)DRV0006ATLV75533PDRVRTexas Instruments
Y11Crystal, 12 MHz, 18 pF, SMDABM3ABM3-12.000MHZ-B2-TAbracon Corporation
C100.47 µFCAP, CERM, 0.47 µF, 16 V, +/- 10%, X7R, 06030603C0603C474K4RACTUKemet
J130Header, 2.54mm, 8x1, Gold, THHeader, 2.54mm, 8x1, THTS-108-G-AASamtec
J19, J21, J30, J310SMASMA142-0701-201Cinch Connectivity
Q1012 VTransistor, NPN, 12 V, 2 A, SOT-23SOT-23NSS12201LT1GON Semiconductor
R13, R14, R15, R1603.32 kΩRES, 3.32 kΩ, 1%, 0.1 W, 06030603RC0603FR-073K32LYageo
U405-MHz, 15-V/µs High Slew-Rate, RRIO Op AmpX2SON5OPA310IDPWRTexas Instruments
Y20Crystal, 12 MHz, 30 ppm, 18 pF, SMD11.4x4.7mmABLS2-12.000MHZ-D4Y-TAbracon Corporation