SLAU900 November   2023

 

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   Applications
  6.   6
  7. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  8. 2Hardware
    1. 2.1 Hardware Setup
      1. 2.1.1 Electrostatic Discharge Caution
      2. 2.1.2 Power Configurations and Jumper Settings
      3. 2.1.3 Connecting the Hardware
    2. 2.2 Hardware Description
      1. 2.2.1 Signal Definitions
      2. 2.2.2 Optional Circuitry
  9. 3Software
    1. 3.1 Software Setup
      1. 3.1.1 Operating Systems
      2. 3.1.2 Software Installation
    2. 3.2 Software Description
      1. 3.2.1 Starting the Software
      2. 3.2.2 Software Features
        1. 3.2.2.1 High Level Configuration Page
          1. 3.2.2.1.1 Basic DAC Subpage
        2. 3.2.2.2 Low Level Configuration Page
  10. 4Hardware Design Files
    1. 4.1 Schematics
    2. 4.2 PCB Layout
    3. 4.3 Bill of Materials
  11. 5Additional Information
    1.     Trademarks

Low Level Configuration Page

Figure 4-8 shows the Low Level Configuration page. This subpage allows access to low-level communication directly with the respective AFEx32A3W device registers. Select a register on the Register Map list to show a description of the values in that register, as well as information on the register address, default value, size, and current value. Data are written to the registers by entering a value in the value column of the GUI.

GUID-20230726-SS0I-MH6T-KXB3-5XLLLC81CVLG-low.pngFigure 3-8 Low Level Configuration Page

To store the values of the register map locally, select Save Configuration under the File menu option. The stored configuration files can be recalled and loaded by selecting Open Configuration.

Figure 4-9 shows the four configuration buttons provided on the Low Level Configuration page that allow the user to read from and write to the device registers:

  • Write Selected
  • Write Modified
  • Read Selected
  • Read All

The Write Modified button is enabled only in Deferred Update Mode. Deferred Update Mode initiates a write operation only when the Write Selected or Write Modified buttons are pressed. By default, Immediate Update Mode is selected for the Low Level Configuration page write operations.

GUID-A900ABA7-846A-4EE3-90DA-C29D48FE219E-low.pngFigure 3-9 Low Level Configuration Page Options