SLAU904A October 2023 – December 2023
MD6 is designated to either an ADC or a DAC variant device only through the DIN and DOUT configuration as shown in the table below.
Connect DIN for ADC device to either GND or IOVDD to configure a stereo or mono ADC.
Connect DOUT for DAC device to either GND or IOVDD to configure a stereo or mono DAC.
For E1 EVM, the connection is made through blue-wire based on either an ADC or a DAC is populated on the board.
ADC only variant (TAA5242/TAA5142) | DAC only variant (TAD5242/TAD5142) | |||
---|---|---|---|---|
Function target mode | Controller mode | Function target mode | Controller mode | |
DIN/DOUT | TDM mode--> DIN=DAISY_DIN I2S/LJ mode--> DIN=GND -> Stereo ADC DIN=IOVDD -> Mono Left ADC | TDM mode-->DOUT=Daisy_DOUT I2S/LJ mode--> DOUT_IN=GND -> Stereo DAC DOUT_IN=IOVDD -> Mono Left DAC |