SLAU904A October   2023  – December 2023

 

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   Applications
  6.   6
  7. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  8. 2Hardware
    1. 2.1 Setup
    2. 2.2 AC-MB Settings
      1. 2.2.1 Audio Serial Interface Settings
        1. 2.2.1.1 USB Mode
        2. 2.2.1.2 Optical or Auxiliary Analog Audio Input Mode
        3. 2.2.1.3 External Audio Interface Mode
      2. 2.2.2 AC-MB Power Supply
    3. 2.3 TAx5x42EVM-K Hardware Settings
      1. 2.3.1 TAx5x42 EVM Input Hardware Settings
        1. 2.3.1.1 Line Inputs
        2. 2.3.1.2 On-board Microphone Input
      2. 2.3.2 TAx5x42 EVM Output Hardware Settings
        1. 2.3.2.1 TAx5x42 Analog Audio Output
      3. 2.3.3 Multi-Function Hardware Configurations
        1. 2.3.3.1 MD0 Hardware Configurations
        2. 2.3.3.2 MD1 and MD2 Hardware Configurations
        3. 2.3.3.3 MD3 Hardware Configurations
        4. 2.3.3.4 MD4 and MD5 Hardware Configurations
        5. 2.3.3.5 MD6 (DIN/DOUT) Hardware Configuration
  9. 3Software
    1. 3.1 System Overview
    2. 3.2 Configuration Example
  10. 4Hardware Design Files
    1. 4.1 Schematics
    2. 4.2 PCB Layout
    3. 4.3 Bill of Materials (BOM)
      1. 4.3.1 TAC5242 EVM Bill of Materials
      2. 4.3.2 TAC5142 EVM Bill of Materials
      3. 4.3.3 TAA5242 EVM Bill of Materials
      4. 4.3.4 TAD5242 EVM Bill of Materials
      5. 4.3.5 TAD5142 EVM Bill of Materials
  11. 5Additional Information
    1. 5.1 Trademarks
  12. 6References
  13. 7Revision History

MD0 Hardware Configurations

MD0 sets the codec mode as well as the different audio format as shown in the table below for all the device variants.

Table 2-3 MD0 Setting
Setting Audio Mode & Format
Short to AVDD Supply Controller I2S
Short to Ground Target I2S
Short to AVDD with 4.7KOhm Controller TDM
Short to AVDD with 22KOhm Target LJ
Short to Ground with 4.7KOhm Target TDM