SLAU904A October   2023  – December 2023

 

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   Applications
  6.   6
  7. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  8. 2Hardware
    1. 2.1 Setup
    2. 2.2 AC-MB Settings
      1. 2.2.1 Audio Serial Interface Settings
        1. 2.2.1.1 USB Mode
        2. 2.2.1.2 Optical or Auxiliary Analog Audio Input Mode
        3. 2.2.1.3 External Audio Interface Mode
      2. 2.2.2 AC-MB Power Supply
    3. 2.3 TAx5x42EVM-K Hardware Settings
      1. 2.3.1 TAx5x42 EVM Input Hardware Settings
        1. 2.3.1.1 Line Inputs
        2. 2.3.1.2 On-board Microphone Input
      2. 2.3.2 TAx5x42 EVM Output Hardware Settings
        1. 2.3.2.1 TAx5x42 Analog Audio Output
      3. 2.3.3 Multi-Function Hardware Configurations
        1. 2.3.3.1 MD0 Hardware Configurations
        2. 2.3.3.2 MD1 and MD2 Hardware Configurations
        3. 2.3.3.3 MD3 Hardware Configurations
        4. 2.3.3.4 MD4 and MD5 Hardware Configurations
        5. 2.3.3.5 MD6 (DIN/DOUT) Hardware Configuration
  9. 3Software
    1. 3.1 System Overview
    2. 3.2 Configuration Example
  10. 4Hardware Design Files
    1. 4.1 Schematics
    2. 4.2 PCB Layout
    3. 4.3 Bill of Materials (BOM)
      1. 4.3.1 TAC5242 EVM Bill of Materials
      2. 4.3.2 TAC5142 EVM Bill of Materials
      3. 4.3.3 TAA5242 EVM Bill of Materials
      4. 4.3.4 TAD5242 EVM Bill of Materials
      5. 4.3.5 TAD5142 EVM Bill of Materials
  11. 5Additional Information
    1. 5.1 Trademarks
  12. 6References
  13. 7Revision History

Description

The TAx5x42EVM-K evaluation module (EVM) allows the user to test the capabilities of Texas Instruments’ TAC5242; a two-channel hardware control high-performance Codec, TAC5142 a two-channel hardware control Codec, TAA5242 a two-channel hardware control high-performance ADC, TAD5242 a two-channel hardware control high-performance DAC or TAD5142 a two-channel hardware control DAC. The evaluation module is paired with the AC-MB, a flexible motherboard which provides power, control and digital audio data to the evaluation module. Other variants listed are also supported where the user replaces the U1 unit with the device of interest.