SLAU904A
October 2023 – December 2023
1
Description
Get Started
Features
Applications
6
1
Evaluation Module Overview
1.1
Introduction
1.2
Kit Contents
1.3
Specification
1.4
Device Information
2
Hardware
2.1
Setup
2.2
AC-MB Settings
2.2.1
Audio Serial Interface Settings
2.2.1.1
USB Mode
2.2.1.2
Optical or Auxiliary Analog Audio Input Mode
2.2.1.3
External Audio Interface Mode
2.2.2
AC-MB Power Supply
2.3
TAx5x42EVM-K Hardware Settings
2.3.1
TAx5x42 EVM Input Hardware Settings
2.3.1.1
Line Inputs
2.3.1.2
On-board Microphone Input
2.3.2
TAx5x42 EVM Output Hardware Settings
2.3.2.1
TAx5x42 Analog Audio Output
2.3.3
Multi-Function Hardware Configurations
2.3.3.1
MD0 Hardware Configurations
2.3.3.2
MD1 and MD2 Hardware Configurations
2.3.3.3
MD3 Hardware Configurations
2.3.3.4
MD4 and MD5 Hardware Configurations
2.3.3.5
MD6 (DIN/DOUT) Hardware Configuration
3
Software
3.1
System Overview
3.2
Configuration Example
4
Hardware Design Files
4.1
Schematics
4.2
PCB Layout
4.3
Bill of Materials (BOM)
4.3.1
TAC5242 EVM Bill of Materials
4.3.2
TAC5142 EVM Bill of Materials
4.3.3
TAA5242 EVM Bill of Materials
4.3.4
TAD5242 EVM Bill of Materials
4.3.5
TAD5142 EVM Bill of Materials
5
Additional Information
5.1
Trademarks
6
References
7
Revision History
2.3.2
TAx5x42 EVM Output Hardware Settings
The TAx5x42 evaluation module has several output configuration options and offers flexibility to allow the user to evaluate the device with different load conditions and configurations. The different configurations are highlighted in this section.