SLOA332 july 2023 LMV821-N , LMV831 , OPA2991 , OPA345 , OPA376 , OPA376-Q1 , OPA377 , OPA377-Q1 , OPA4991 , OPA991 , TL074 , TLV376 , TLV9001 , TLV9002 , TS321
OPA2991 also has slew boost, but the slew boost occurs much earlier than TLV9001. Around 60 mV, the slew boost engages, starting with a lower initial slew rate. With further VID, the slew rate increases to 32 V/µs by VID = 800 mV. Figure 3-4 and Figure 3-5 show two views, logarithmic and linear scales, for the OPA2991 slew rate versus VID.