SLOA332 july 2023 LMV821-N , LMV831 , OPA2991 , OPA345 , OPA376 , OPA376-Q1 , OPA377 , OPA377-Q1 , OPA4991 , OPA991 , TL074 , TLV376 , TLV9001 , TLV9002 , TS321
CMOS op amps replace NPN and PNP transistors with NMOS and PMOS transistors. The bias current split is based on voltage difference squared plus a linear factor. Therefore, expect some variation between different CMOS op amps. TLV9001 data is charted in Figure 3-1 up to 100 mV. The curve in Figure 3-1 looks similar to the bipolar example for VID. Most other CMOS amplifiers show similar behavior. Figure 3-1 is referenced throughout this application note, see Section 4 and Section 5.
For the TLV9001, 100% of the maximum natural slew rate occurs with VID >> 100 mV. However, the internal bias current (B) and CC capacitor give 0.5 V/µs slew rate, not the 2 V/µs stated in the data sheet. The TLV9001 employs a slew boost circuit to raise the slew rate to 2 V/µs. Figure 3-1 is the natural slew rate based solely on bias current and compensation capacitance with the inactive boost circuit.