SLUAAU1 January   2024 BQ25700A , BQ25708 , BQ25710 , BQ25713 , BQ25720 , BQ25723 , BQ25730 , BQ25731

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
    1. 1.1 BQ25710 EVM Circuit
  5. 2Layout Guidelines
    1. 2.1 PCB Stack-Up (4 Layers)
    2. 2.2 Identifying Critical Circuit Paths
    3. 2.3 Input and Output Loop Placements Considering Noise, Efficiency, and Thermal Performance
    4. 2.4 Kelvin Sensing Circuit for Current Sense to Achieve High Accuracy
    5. 2.5 Small Capacitors Placements Considering Noise
    6. 2.6 Separating AGND and PGND
  6. 3References

Small Capacitors Placements Considering Noise

Place REGN capacitor(C30), VBUS capacitor(C25), VDDA capacitor(C29) close to IC as shown in Figure 2-6. Use AGND for VBUS, VDDA capacitors and use PGND for REGN capacitor since REGN pin out is for power stage gate drive. Since REGN capacitor provides a low impedance path for the driver circuits in BQ25710, put REGN capacitor close to the IC to maintain the lowest impedance source for the fast di/dt required for IC’s FET drivers.

Place high-side FET bootstrap circuit capacitors close to IC and on the same layer of PCB. As shown in Figure 2-7, capacitors on SW1/2 nodes are recommended to use wide copper polygon to connect to power stage and capacitors on BTST1/2 nodes are recommended to use at least 8mil trace to connected to BTST1/2 pins to reduce line parasitic inductance. Another R/C for signal pins must be placed close to the IC far away from high frequency noise. Add ground vias close to R/C to connect the ground of signal to ground plane.

GUID-20240102-SS0I-QLCR-K9ZX-S7SNV1DN3VNC-low.png Figure 2-6 Capacitors Placement for VBUS, VDDA, REGN
GUID-20240102-SS0I-FHWN-QMQN-2MQPJQX85WPW-low.png Figure 2-7 Capacitors for BTST1/2 pins