Prior to connecting the DC input source VIN, it is advisable to limit the source current from VIN to 10 A maximum. Make sure VIN is initially set to 0 V and connected as shown in Figure 7-2.
Connect a voltmeter V1 at TP6(VIN) and TP7 (GND) to measure the input voltage.