SLUU364C
May 2009 – January 2022
TPS51315
Trademarks
1
Introduction
2
Description
3
Typical Applications
4
Features
5
Electrical Performance Specifications
6
Schematic
7
Test Setup
7.1
Test Equipment
7.1.1
Voltage Source
7.1.2
Multimeters
7.1.3
Output Load
7.1.4
Oscilloscope
7.1.5
Fan
7.1.6
Recommended Wire Gauge
7.2
Recommended Test Setup
7.2.1
Configuration
7.2.2
Input Connections
7.2.3
Output Connections
7.2.4
Other Connections
8
Test Procedure
8.1
Line/Load Regulation and Efficiency Measurement Procedure
8.2
List of Test Points
8.3
Equipment Shutown Procedure
9
Performance Data and Typical Characteristic Curves
10
EVM Assembly Drawing and PCB layout
11
List of Materials
12
References
13
Revision History
8.1
Line/Load Regulation and Efficiency Measurement Procedure
Ensure that the load is set to constant resistance mode and to sink 0 Adc.
Ensure that the jumper provided in the EVM to short on pin 2 and pin 3 of J4 before V
IN
is applied.
Increase V
IN
from 0 V to 12 V, using V1 to measure input voltage.
Remove the jumper on J4 to enable the controller.
No jumper on J4 to active PWM mode but disable auto-skip mode.
Jumper short on pin 1 and pin 2 of J4 to active PWM mode and enable auto-skip mode.
Vary load from between 0 VAdc and 10Adc, V
OUT
should remain in load regulation.
Vary V
IN
from 10 V to 14 V. V
OUT
should remain in line regulation.
Put the jumper on pin 2 and pin 3 of J4 to disable the controller.
Decrease the load to 0 A.
Decrease V
IN
to 0 V.