SLUU364C May 2009 – January 2022 TPS51315
Figure 7-2 is the recommended test set up to evaluate the TPS51315-EVM. Working at an ESD workstation, make sure that any wrist straps, bootstraps or mats are connected referencing the user to earth ground before power is applied to the EVM.