SLUU364C May 2009 – January 2022 TPS51315
The TPS51315-EVM evaluation module (EVM), is a D-CAP™ mode, 10-A synchronous buck controller with integrated MOSFETs providing a fixed 1.5-V output at up to 10 A from a 12-V input bus. The EVM uses the TPS51315 step down buck controller.