SLUUBD4A April 2016 – November 2022 BQ27220
The calibration method requires a correction due to offset errors, using a number of samples to get a statistical average for the golden image. The parameters of particular interest are listed below.
Calibrate the gauge only when it is in FULL ACCESS UNSEALED mode.