SLUUBD4A April 2016 – November 2022 BQ27220
This read-only function returns an unsigned integer value of the predicted remaining battery life at the standby rate of discharge in minutes. The computation uses NominalAvailableCapacity() (NAC), the uncompensated remaining capacity, for this computation. A value of 65,535 indicates battery is not being discharged.