SLUUBD4A April 2016 – November 2022 BQ27220
Bit 7 | Bit 6 | Bit 5 | Bit 4 | Bit 3 | Bit 2 | Bit 1 | Bit 0 | |
---|---|---|---|---|---|---|---|---|
RSVD | RSVD | RSVD | RSVD | SMOOTH EOC_EN | SMEXT | VAVG | SMEN | |
Default | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
0x00 |
RSVD = | Reserved |
SMOOTHEOC_EN = | Allows smoothing of Remcap once Current starts decreasing during the end of charge (EOC). |
0 = | End of charge smoothing is not enabled. |
1 (default) = | End of charge smoothing is enabled. |
SMEXT = | When set to 1, smoothing continues to EDV1 and EDV0 points. When set to 0, smoothing stops at EDV2. Default is 0. |
VAVG = | Enables smoothing to use average voltage |
When set to 1, smoothing uses average voltage. When set to 0 smoothing uses measured voltage. Default is 0. | |
SMEN = | Smoothing result is reported on RemainingCapacity(). When set to 1, the smoothing result is reported on RemainingCapacity(). When set to 0, the normal CEDV remaining capacity is reported. Default is 0. |