SLUUBD4A April 2016 – November 2022 BQ27220
During POR, the VIT measurement used for the OCV calculation and qualification takes place between about 300 ms after POR until the end of SOC_INT. To achieve a good initial OCV measurement after POR, the recommendation is to keep VIT stable from POR until the end of SOC_INT (see Figure 8-3).