SLVAF95 april 2023 TPS7H5001-SP
Designator | QUANTITY | VALUE | DESCRIPTION | PACKAGE REFERENCE | PART NUMBER | MANUFACTURER |
---|---|---|---|---|---|---|
!PCB1 | 1 | Printed Circuit Board | XX#### | Any | ||
C1, C4, C13, C40 | 4 | 22 µF | 22 µF ±20% 25-V Ceramic Capacitor X7R 1210 (3225 Metric) | 1210 | GRM32ER71E226ME15K | Murata |
C3 | 1 | 10 pF | CAP, CERM, 10 pF, 10 V, ±10%, X7R, 0603 | 0603 | 0603ZC100KAT2A | AVX |
C5, C6, C7 | 3 | 100 μF | CAP, Polymer Hybrid, 100 uF, 50 V, ±20%, 28 ohm, 10x10 SMD | 10x10 | EEHZC1H101P | Panasonic |
C8 | 1 | 220 pF | CAP, CERM, 220 pF, 50 V, ±10%, X7R, 0805 | 0805 | C0805C221K5RACTU | Kemet |
C9 | 1 | 1 μF | CAP, CERM, 1 µF, 100 V,±10%, X7R, 1206 | 1206 | CC1206KKX7R0BB105 | Yageo America |
C10 | 1 | 0.1 μF | CAP, CERM, 0.1 μF, 100 V, ±10%, X7R, 1206 | 1206 | 12061C104KAT2A | AVX |
C11, C12 | 2 | 4.7 µF ±10% 50-V Ceramic Capacitor X7R 1206 (3216 Metric) | 1206 | 885012208094 | Wurth Electronics | |
C14 | 1 | 0.22 μF | CAP, CERM, 0.22 μF, 50 V, ±10%, X7R, AEC-Q200 Grade 1, 0603 | 0603 | CGA3E3X7R1H224K080AB | TDK |
C15 | 1 | 2200 pF | CAP, CERM, 2200 pF, 100 V, ±5%, X7R, 0603 | 0603 | 06031C222JAT2A | AVX |
C16 | 1 | 10 μF | CAP, CERM, 10 µF, 63 V,±20%, X7R, 1210 | 1210 | GRM32ER71J106MA12L | MuRata |
C17 | 1 | 0.033 μF | CAP, CERM, 0.033 μF, 25 V, ±5%, X7R, 0603 | 0603 | C0603C333J3RACTU | Kemet |
C18 | 1 | 330 pF | CAP, CERM, 330 pF, 50 V, ±10%, X7R, 0603 | 0603 | C0603C331K5RACTU | Kemet |
C19 | 1 | 0.022 μF | CAP, CERM, 0.022 μF, 100 V, ±10%, X7R, AEC-Q200 Grade 1, 0603 | 0603 | CGA3E2X7R2A223K080AA | TDK |
C20 | 1 | 1 μF | CAP, CERM, 1 µF, 25 V,±10%, X7R, AEC-Q200 Grade 1, 0603 | 0603 | CGA3E1X7R1E105K080AD | TDK |
C21 | 1 | 0.47 μF | CAP, CERM, 0.47 μF, 50 V, ±10%, X7R, 0603 | 0603 | C1608X7R1H474K080AC | TDK |
C22 | 1 | 3300 pF | CAP, CERM, 3300 pF, 100 V, ±5%, X7R, 0603 | 0603 | 06031C332JAT2A | AVX |
C23 | 1 | 330 pF | CAP, CERM, 330 pF, 630 V, ±5%, C0G/NP0, 1206 | 1206 | GRM31A5C2J331JW01D | MuRata |
C24, C25, C26 | 3 | 10 μF | CAP, CERM, 10 μF, 50 V, ±10%, X7R, 1210 | 1210 | GRM32ER71H106KA12L | MuRata |
C27, C28, C29, C30 | 4 | 330 μF | CAP, Tantalum Polymer, 330 μF, 10 V, ±20%, 0.006 ohm, 7343-43 SMD | 7343-43 | T530X337M010ATE006 | Kemet |
C31 | 1 | 2200 pF | CAP, CERM, 2200 pF, 100 V, ±10%, X7R, 0805 | 0805 | 08051C222KAT2A | AVX |
C32 | 1 | 0.1 μF | CAP, CERM, 0.1 μF, 50 V, ±10%, X7R, 1210 | 1210 | C1210C104K5RACTU | Kemet |
C33 | 1 | 4.7 μF | CAP, CERM, 4.7 μF, 100 V, ±10%, X7S, AEC-Q200 Grade 1, 1210 | 1210 | CGA6M3X7S2A475K200AB | TDK |
C34 | 1 | 22 μF | CAP, CERM, 22 μF, 10 V, ±10%, X7R, 1210 | 1210 | GRM32ER71A226ME20L | MuRata |
C35, C38, C41, C43 | 4 | 0.1 µF ±10% 50 V Ceramic Capacitor X7R 0805 (2012 Metric) | 0805 | GCE21BR71H104KA01L | Murata | |
C36, C39, C42, C44 | 4 | 1 μF | CAP, CERM, 1 µF, 50 V,±10%, X7R, 0805 | 0805 | GJ821BR71H105KA12L | MuRata |
C37 | 1 | 0.47 μF | CAP, CERM, 0.47 μF, 100 V, ±10%, X7R, 1206 | 1206 | C3216X7R2A474K160AA | TDK |
C45 | 1 | 0.1 μF | CAP, CERM, 0.1 μF, 50 V, ±10%, X7R, 0805 | 0805 | C0805C104K5RACTU | Kemet |
D1 | 1 | 100 V | Diode, Switching, 100 V, 0.2 A, SOD-123 | SOD-123 | MMSD4148T1G | ON Semiconductor |
D3, D4 | 2 | 150 V | Diode, Schottky, 150 V, 1 A, SOD-128 | SOD-128 | RB168LAM150TR | Rohm |
D5 | 1 | 200 V | Diode, Ultrafast, 200 V, 3 A, SMC | SMC | ES3D-E3/57T | Vishay-Semiconductor |
D6 | 1 | 100 V | Diode, Switching, 100 V, 0.2 A, SOD-323 | SOD-323 | MMDL914-TP | Micro Commercial Components |
D7, D10 | 2 | 30 V | Diode, Schottky, 30 V, 5 A, AEC-Q101, SMAF | SMAF | FSV530AF | Fairchild Semiconductor |
D8 | 1 | 45 V | Diode, Schottky, 45 V, 30 A, DDPAK | DDPAK | MBRB2545CTT4G | ON Semiconductor |
D9 | 1 | 5.6V | Diode, Zener, 5.6 V, 500 mW, SOD-123 | SOD-123 | MMSZ4690T1G | ON Semiconductor |
H1, H2, H3, H4 | 4 | Machine Screw, Round, #4-40 × 1/4, Nylon, Philips pan head | Screw | NY PMS 440 0025 PH | B&F Fastener Supply | |
H5, H6, H7, H8 | 4 | Standoff, Hex, 0.5"L #4-40 Nylon | Standoff | 1902C | Keystone | |
J1, J2 | 2 | Fixed Terminal Blocks MKDSP 10 HV/ 2-10 | HDR2 | 1929517 | Phoenix Contact | |
J3 | 1 | Compact Probe Tip Circuit Board Test Points, TH, 25 per | TH Scope Probe | 131-5031-00 | Tektronix | |
L1 | 1 | 250 nH | Inductor, Shielded Drum Core, Ferrite, 250 nH, 50 A, 0.000165 ohm, SMD | 12.5x13mm | 744309025 | Wurth Elektronik |
LBL1 | 1 | Thermal Transfer Printable Labels, 0.650" W x 0.200" H - 10,000 per roll | PCB Label 0.650 x 0.200 inch | THT-14-423-10 | Brady | |
Q1 | 1 | N-Channel 40 V 53 A (TA) Surface Mount Die | POWER_MOSFET_N_CH_4MM105_1MM635 | EPC2015C | EPC | |
Q2 | 1 | 100 V | MOSFET, N-CH, 100 V, 16 A, 2.5 × 1.5 mm | 2.5 × 1.5 mm | EPC2045ENGRT | EPC |
Q3 | 1 | 40 V | Transistor, NPN, 40 V, 1 A, SOT-223 | SOT-223 | PZT2222A | Fairchild Semiconductor |
Q4 | 1 | 25 V | MOSFET, N-CH, 25 V, 113 A, DQH0008A (VSON-CLIP-8) | DQH0008A | CSD16408Q5 | Texas Instruments |
R1, R5, R7, R12, R19, R36, R37 | 7 | 0 | RES, 0, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 | 0603 | RMCF0603ZT0R00 | Stackpole Electronics Inc |
R2 | 1 | 10.0 k | RES, 10.0 k, 1%, 0.2 W, 0805 | 0805 | MCU08050C1002FP500 | Vishay/Beyschlag |
R3 | 1 | 10.0 | RES, 10.0, 1%, 0.25 W, AEC-Q200 Grade 0, 1206 | 1206 | CRCW120610R0FKEA | Vishay-Dale |
R4, R13, R14, R23, R26 | 5 | 10.0k | RES, 10.0 k, 0.1%, 0.1 W, 0603 | 0603 | RT0603BRD0710KL | Yageo America |
R6 | 1 | 3.24k | RES, 3.24 k, 1%, 0.1 W, 0603 | 0603 | RC0603FR-073K24L | Yageo |
R8 | 1 | 1.00k | RES, 1.00 k, 1%, 0.1 W, 0603 | 0603 | ERJ-3EKF1001V | Panasonic |
R9 | 1 | 12.0k | RES, 12.0 k, 1%, 0.1 W, 0603 | 0603 | RC0603FR-0712KL | Yageo |
R10 | 1 | 8.06k | RES, 8.06 k, 1%, 0.1 W, 0603 | 0603 | RC0603FR-078K06L | Yageo |
R11 | 1 | 15.0k | RES, 15.0 k, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 | 0603 | CRCW060315K0FKEA | Vishay-Dale |
R15 | 1 | 90.9k | RES, 90.9 k, 1%, 0.1 W, 0603 | 0603 | RC0603FR-0790K9L | Yageo |
R16 | 1 | 49.9k | RES, 49.9 k, 1%, 0.1 W, 0603 | 0603 | RC0603FR-0749K9L | Yageo |
R17 | 1 | 249k | RES, 249 k, 1%, 0.1 W, 0603 | 0603 | RC0603FR-07249KL | Yageo |
R18 | 1 | 4.99k | RES, 4.99 k, 1%, 0.1 W, 0603 | 0603 | RC0603FR-074K99L | Yageo |
R20 | 1 | 0.5 | RES, 0.5, 1%, 1 W, 2010 | 2010 | CSRN2010FKR500 | Stackpole Electronics Inc |
R21, R22 | 2 | 100k | RES, 100 k, 1%, 1 W, AEC-Q200 Grade 0, 2512 | 2512 | CRCW2512100KFKEG | Vishay-Dale |
R24 | 1 | 49.9 | RES, 49.9, 1%, 0.1 W, 0603 | 0603 | RC0603FR-0749R9L | Yageo America |
R25, R28, R30, R31 | 4 | 3.9 | RES, 3.9, 5%, 0.063 W, AEC-Q200 Grade 0, 0402 | 0402 | CRCW04023R90JNED | Vishay-Dale |
R27 | 1 | 10.2k | RES, 10.2 k, 1%, 0.25 W, AEC-Q200 Grade 0, 1206 | 1206 | CRCW120610K2FKEA | Vishay-Dale |
R29 | 1 | 1.37k | RES, 1.37 k, 1%, 0.1 W, 0603 | 0603 | RC0603FR-071K37L | Yageo |
R32 | 1 | 1.00 | RES, 1.00, 1%, 0.125 W, 0805 | 0805 | RC0805FR-071RL | Yageo America |
R33 | 1 | 49.9 | RES, 49.9, 0.1%, 0.125 W, 0805 | 0805 | RT0805BRD0749R9L | Yageo America |
R34 | 1 | 10k | RES, 10 k, 5%, 0.125 W, AEC-Q200 Grade 0, 0805 | 0805 | CRCW080510K0JNEA | Vishay-Dale |
R35 | 1 | 0.02 | RES, 0.02, 1%, 1 W, AEC-Q200 Grade 0, 2512 | 2512 | LRMAM2512-R02FT4 | TT Electronics/IRC |
R38 | 1 | 13.0 | RES, 13.0, 1%, 0.125 W, AEC-Q200 Grade 0, 0805 | 0805 | CRCW080513R0FKEA | Vishay-Dale |
T1 | 1 | SMT Current Sense Tranformer | P82xx | PA1005.100NL | Pulse Engineering | |
TP1, TP2, TP3, TP4, TP5, TP6, TP7, TP8, TP9, TP10, TP11, TP12, TP13, TP14, TP15, TP16, TP17, TP20 | 18 | Test Point, Miniature, Red, TH | Red Miniature Testpoint | 5000 | Keystone | |
TP18, TP19, TP21 | 3 | Test Point, Miniature, White, TH | White Miniature Testpoint | 5002 | Keystone | |
TP22, TP23, TP24, TP25, TP26, TP27 | 6 | Test Point, Miniature, Black, TH | Black Miniature Testpoint | 5001 | Keystone | |
U2 | 1 | Wide Vin Low-Dropout Voltage Regulator, HKU0010A (CFP-10) | HKU0010A | TPS7A4501HKU/EM | Texas Instruments | |
U3 | 1 | 3-Terminal Adjustable Regulator, 3-pin TO-39 | NDT0003A | Texas Instruments | ||
U4, U5 | 2 | 4-A/6-A, Single-Channel Reinforced Isolation Gate Driver with High Noise Immunity, DWV0008A (SOIC-8) | DWV0008A | UCC5304DWV | Texas Instruments | |
C2 | 0 | 0.01 μF | CAP, CERM, 0.01 µF, 50 V,±10%, X7R, 0603 | 0603 | 885012206089 | Wurth Elektronik |
D2 | 0 | 100 V | Diode, Switching, 100 V, 0.2 A, SOD-123 | SOD-123 | MMSD4148T1G | ON Semiconductor |
FID1, FID2, FID3 | 0 | Fiducial mark. There is nothing to buy or mount. | N/A | N/A | N/A | |
T2 | 0 | Flyback Transformer, Pri 9.3 mΩ, Sec 21/1.64 mΩ, 500VAC | PTH_XFRMR_1IN30_1IN15 | RLTI-1390 | Renco Electronics | |
U1 | 0 | Radiation-Hardness-Assured Si and GaN Dual Output Controller | CFP22 | TPS7H5001HKY-EM | Texas Instruments |