SLVAF95 april 2023 TPS7H5001-SP
Thermal measurement was done with 28 Vin after 20 minutes of running with full load on the output. The hot spot on top side is GaNFET and the transformer. The hot spot on the bottom side is the resistors for the RCD clamp.