SLVAFL4 august   2023 TPS61299

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction of Smart Watch Fast Transient Performance Requirements
  5. 2TPS61299 Fast Transient Performance Introduction
    1. 2.1 Fast Transient Mode Setting
  6. 3Standby Time Calculation
  7. 4Test Report Based on TPS61299 Solution
    1. 4.1 Load Transient Test for TPS61299 and TPS61099
    2. 4.2 Efficiency and Load Regulation
    3. 4.3 Output Ripple Test for TPS61299 and TPS61099
  8. 5Conclusion
  9. 6References

Efficiency and Load Regulation

Figure 4-3 shows the efficiency of TPS61299 with Vout =5 V, under different input voltage. As is seen, the efficiency under 1uA ultra light load can still keep above 70% when Vin higher than 3.0 V. Especially, the efficiency when output current higher than 6mA can maintain as high as 95% ( when Vin=4.3 V) , which is the same with normal mode.

Figure 4-4 shows the regulation of TPS61299 with Vout =5 V, under different input voltage.
GUID-20230725-SS0I-JDDQ-8HMS-LJH0NTRW64TJ-low.svgFigure 4-3 TPS61299 Efficiency ,Vout=5 V
GUID-20230725-SS0I-RQLL-BXZS-R12RWX214DVT-low.svgFigure 4-4 TPS61299 Load Regulation ,Vout=5V