SLVAFL4 august   2023 TPS61299

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction of Smart Watch Fast Transient Performance Requirements
  5. 2TPS61299 Fast Transient Performance Introduction
    1. 2.1 Fast Transient Mode Setting
  6. 3Standby Time Calculation
  7. 4Test Report Based on TPS61299 Solution
    1. 4.1 Load Transient Test for TPS61299 and TPS61099
    2. 4.2 Efficiency and Load Regulation
    3. 4.3 Output Ripple Test for TPS61299 and TPS61099
  8. 5Conclusion
  9. 6References

Load Transient Test for TPS61299 and TPS61099

Figure 4-1 shows the load transient waveform of TPS61299 application with fast transient mode from 0 A to 0.5 A when VIN = 3.6 V, VOUT = 5 V. Figure 4-2 shows the load transient waveform of TPS61099 from 0 A to 0.5 A when VIN = 3.6 V, VOUT = 5 V. The ttran of TPS61299 application with fast transient mode and ttran of TPS61099 is 8us, 86.8us separately.

GUID-20230706-SS0I-TLHW-LQ1J-1HNDT1Z9JQR0-low.svgFigure 4-1 TPS61299 Transient Performance
GUID-20230706-SS0I-M6ZJ-NK1S-VMDTMNVG3MXV-low.svgFigure 4-2 TPS61099 Transient Performance